Ubah Bahasa :

Baik itu perjalanan cepat di komidi putar chain yang ditinggikan, berputar-putar di roller coaster, atau kesenangan yang menyeramkan di kereta hantu, teknologi yang digunakan tunduk pada standar keamanan yang sangat tinggi dan oleh karena itu menempatkan tuntutan tertinggi pada semua komponen yang dipasang. Sistem energy chain dan teknologi bearing kami sangat tepat: benar-benar dapat diandalkan berkat masa pakai yang dapat diprediksi, masa pakai yang lama, perawatan yang rendah, kuat dan tidak berisik. Tidak ada jumlah pesanan minimum. Dan jika, misalnya, atraksi bertema dengan dekorasi dan animatronik perlu disesuaikan sepenuhnya, suku cadang khusus yang terbuat dari polimer berperforma tinggi dalam 3D printing memiliki spesifikasi yang sebanding dan dapat dikonfigurasi dan dipesan secara online hanya dengan beberapa klik.

Our maintenance-free igutex heavy-duty bearings are the right choice for the suspension of Ferris wheel gondolas. Consisting of a robust glass fibre fabric and an inner layer optimised for sliding properties, they are our specialists for high loads. For the door mechanisms in the gondolas, we recommend iglidur J plain bearings, drylin ZLW linear drives and energy chains from the E2.1 series.

Vertical lifts are often used on water rides and roller coasters to transport the cars. E.4 series energy chains, for example the E4.56, are used to supply the lift with energy, together with the vertical flizz system with matching chainflex cables.
If the entire lift or part of the track for a switch rotates, cables must be guided in the rotary movement. Our reverse bend radius systems, which enable uninterrupted cable guidance with up to 600 degrees of rotation, are suitable for this application.

On elevated rides, the cables for drives and lighting must be guided upwards to ensure unrestricted enjoyment of the ride. This is possible safely and without interruption using our energy chains and a suitable trough. Just as with lifts in roller coasters, e-chains from the E.4 series, such as the E4.56 and the vertical flizz system, can be used as guidance with matching chainflex cables.

Even in giant swings or classic boat swings, a wide variety of media must be guided safely in the gondola. Our reverse bend radius systems are ideal for rides that do not roll over. The cables are guided here without interruption and there is no need for a fault-prone slip ring that requires maintenance. The SRM-V or PRM-V modules with the appropriate chainflex cables are used for the vertical movement.
In hydraulic cylinders that are used to get the ride upright and ready for operation, there are numerous bearing points that are exposed to high loads. Our fibre composite bearings made of the materials igutex TX1, TX2 or TX3 as well as bearings made of iglidur Q3E are the right choice here.

Roller coaster besar memiliki jalur transfer untuk mengangkut kereta roller coaster ke posisi parkir atau pemeliharaan. E-chain kami dari seri E4.1 atau E4.Q dengan sistem palung yang cocok dan kabel chainflex cocok untuk memasok energi pada jalur transfer.

Operator jaringan taman hiburan Six Flags mengandalkan plain bearing yang terbuat dari material iglidur Z, yang telah menyebabkan pengurangan biaya yang cukup besar di sini. Alasannya: Pekerjaan pemeliharaan dapat sepenuhnya ditiadakan selama musim. Dengan plain bearing yang beroperasi kering yang terbuat dari plastik berperforma tinggi, tidak perlu memeriksa dudukan dan poros atau melumasinya kembali. Kelebihan lainnya: Bearing yang menghemat banyak bobot.

Plain bearings made of the material iglidur Z are ideal for mounting safety bars. It enables maximum service life under extreme conditions and is also a good choice for bearing points on the wheel mounts of roller coasters.

Our lubrication-free plain bearings are used in the entrance areas of amusement rides, for example, on automatic doors of luggage storage lockers, where iglidur G or iglidur J bearings are ideal. Our igubal pillow block bearings are used on automatic gates.

Produsen lift yang berbasis di Trier, Baasch & Didong GmbH mencari solusi yang dapat diandalkan untuk memindahkan semua kabel selama operasi berkelanjutan - bahkan ketika gondola berputar 180 derajat saat diangkat. Tantangan lebih lanjut untuk material: Keandalan mutlak di bawah radiasi UV yang konstan, panas yang ekstrem, embun beku, hujan, dan percikan air. Dengan energy chain E4/4, solusi yang kuat ditemukan untuk penggunaan berkelanjutan. Dan sebagai readychain yang telah dirakit sebelumnya, pemasangan yang cepat dan hemat biaya serta pembongkaran sederhana di kemudian hari dijamin.

Simulators can tilt in any direction and therefore require a three-dimensional, flexible cable guidance system. For this purpose, we offer our triflex energy chain systems with the appropriate twistable cables. In electric or hydraulic cylinders, which are responsible for tilting and tipping the ride, we recommend our plain bearings made of the materials iglidur QE3, Z or P. They are impressive with a long service life under high loads and are cost-effective.
Our self-aligning igubal spherical bearings and dryspin lead screw technology are used in joysticks.

Mur lead screw zero-backlash dryspin dengan lead screw yang cocok digunakan dalam sistem kontrol joystick simulator penerbangan Brunner. Dibandingkan dengan sekrup bola logam yang sebelumnya digunakan, perilaku keseluruhan penggerak telah meningkat secara signifikan: Sistem kontrol sekarang lebih presisi dan sensitif, rasanya lebih baik berkat clearance lead screw yang diperkecil dan karakteristik pengoperasian yang bebas getaran. Dan berkat bahan plastik yang kering, semuanya berjalan dengan bersih tanpa perlu perawatan.

Pada simulator balap dari Greaves 3D Engineering, 45 produk igus memastikan pergerakan sempurna dari kursi dan empat monitor. modul linear dan penggerak drylin, iglidur slide bearing, xiros ball bearing, dan liner geser tribotape yang digunakan. E-chain linear yang dapat bergerak dalam tiga dimensi memastikan manajemen kabel yang lengkap.
Secara pribadi:
Senin sampai Jumat dari jam 8.30 - 17.30 WIB
Online:
Senin sampai Jumat dari jam 8.30 - 17.30 WIB
WhatsApp-Service:
Senin sampai Jumat dari jam 8.30 - 17.30 WIB