Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
The construction of increasingly larger ships poses high demands on the production processes in any wharf. igus® products display their strengths in ship construction and processing and also in many other overall shipbuilding applications: They provide safe energy supply systems for indoor cranes, welding and cutting facilities, material testing instruments, robots und transporters, etc.
Optimize the service life of your facilities and at the same time reduce the process costs with igus® high-performance polymer products. igus® products are suited for applications in almost all environments: Heat, cold, damp, dirt – we always have a solution.
An overview of the highlights:
Maintenance- and lubrication-free, predictable service life
Resistant against corrosion, salt water, chemicals and UV radiation
Suitable for use in extreme temperatures
Easy installation, flexible and modular
energy chains supply energy, data and signals and are continuously in motion. We offer you all components - e-chains®, special cables, plug connectors, accessories - individually or as complete system.
Quiet, abrasion-resistant and maintenance-free
For long travel distances of 600 m and more
Very high fill weights and speeds
Almost all applications possible
Inner heights from
21 to 80 mm.
Can be opened from both sides
Quick installation, cable-friendly design
Bending radii from 7,5xd
Entire shield with optimum braid angle
Jacket materials: PVC or PUR
Assembled power, servo, encoder, signal and motor cables
According to manufacturer's
standards, e.g. Siemens, Lenze, SEW, Fanuc, etc.
Bending radii from 7,5xd
Increase cash-flow
Keep capacities flexible
Shorten processing times
Avoid machine
downtimes
Reduce storage costs to zero
Heavy-duty energy supply specifically for use on the ocean floor.
Maintenance-free
Lubricant-free
Corrosion resistance
Extremely insensitive to dirt
High accuracy grade
High compressive strengths
Low thermal relaxation
Good heat conductivity
Very low creeping tendency
High mechanical dampening
Very high resistance
against chemicals
Very low humidity
absorption
Operating temperatures from -100°C to + 250°C in continuous operation
High resistance
against chemicals
Low humidity
absorption
vibration dampening
Ready-to-install, rugged, corrosion-resistant bearing unit for high loads
For extreme overturning torques
Application in alternating ambient media possible
Usable underwater
For high temperatures
Chemical resistant
For underwater applications
For fast and continuous rotations
High holding times
For underwater application at high temperatures
For fast and continuous movements
Maintenance-free
Self-lubricating
Resistant to dirt, dust and humidity
Weight reduction
Very quiet run
wear-resistant
Corrossion-resistant
Insensitive to impacts and vibrations
Low coefficients of friction
High static load capacity
High speeds and accelerations possible
Linear bearings and guides, spindle linear units made of VA material for the highest resistance in all media.
Rugged linear guide for use in a wide range of (including extreme) environments. Corrosion-free, wear-resistant, low coefficient of friction.
Eight gantry cranes connected in series travel a total length of 180 m with plastic energy chains.
In contrast to metal and bronze bearings, the igus® bearings do not corrode due to their high-performance polymer structure and are for this reason the ideal choice for underwater application.
High load capacity and durable
Corrosion-proof in sea water
Series CF27.D servo cables in underwater applications.
Since the ship loader started operations in 2000, no troubles, either mechanical or in the cables, have occurred in the energy chain area.
Ball bearing assemblies are very precarious due to the lubricant particularly under water. Stainless steel guidances cannot be considered due to the high costs. Plastic is used also for hygienic reasons.
The "Mercruiser Six" is designed for high speed racing boats.
Boat motor lifting device and inner boom roll-up device equipped with plastic plain bearings.
The maintenance-free polymer bearings are used in rust-proof roller chains, which are employed to drive main and auxiliary equipment.
Now freedom from corrosion is an important argument for the application of iglidur® G plain bearings in ship fittings.
For protection against outdoor influences the connection cables of the solar cell were mounted in an E2 micro energy chain.
Telescope type deploying and retracting of a hangar at sea.
Senin sampai Jumat dari jam 8.30 - 17.30 WIB
24h