Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
Conventionally designed e-chain® types are operated in the gliding instead of rolling mode for very long travel lengths. The reason for developing "rol e-chain®" gliding solution was the need to overcome the technical limits of this operating mode, such as to reduce friction, by rolling instead of gliding. This was achieved by integrating plastic rollers within the links to ensure a perfect pitch throughout the cable carrier. The result is a reduction in drive force needed and a smoother, quieter and lower vibration when in operation. The requirements for e-chain® in very long travel lengths have steadily increased in recent years. Travels of above 400 meters pose new challenges such as extreme travel speeds in crane systems at cable loads up to 50 kg/m.
Special roller test stand for customer-specific tests
Inner heights from 32, 35, 42, 45, 56 and 80 mm, as well as widths from 50 mm up to several metres are possible
and delivered from stock. All interior separation possibilities and mounting options of the igus® System E4 are available. The standard guide troughs of the respective chains from stock can be used. rol e-chain® types are basically snap-open on both sides. Several roller materials and geometries (profile rollers, etc.) available. Rust-free stainless steel balls are standard for Rol e-chain®. The rol e-chain® is available as assembled e-chain system®. They are mounted by igus® specialists with chainflex® cables and assembled plugs and fittings according to your specifications and packed suitably for easy installation. According to travel lengths, the Rol e-chain® types are delivered on a drum In case cables from the chainflex® range covering over 850 types are opted for according to application, we'd also undertake a guarantee for the complete system.
Facilities of this type are designed by our project engineers. We'd be glad to submit an offer. You may talk to us about this.
| Series | Internal height | Inner width | Outer width | Outer height | Bending radii | ||
|---|---|---|---|---|---|---|---|
| hi | Bi | Ba | ha | R | |||
| [mm] | [mm] | [mm] | [mm] | [mm] | |||
| rol e-chain® - e-chain® with crossbars every link | |||||||
| 2828R | 32 | 50-400 | 73-423 | 54 | 125-300 | Enquiries | |
| 2700R | 35 | 50-175 | 66-194 | 50 | 150 | Enquiries | |
| 3500R | 45 | 50-250 | 70-270 | 64 | 200 | Enquiries | |
| 3838R | 42 | 50-400 | 77-427 | 64 | 150-350 | Enquiries | |
| 4040R | 56 | 50-600 | 86-636 | 84 | 200-400 | Enquiries | |
| 5050R | 80 | 50-600 | 100-650 | 108 | 250-500 | Enquiries | |
| rol e-chain® - e-tube, closed | |||||||
| R7728R | 32 | 50-300 | 73-323 | 54 | 150-300 | Enquiries | |
| R7838R | 42 | 50-300 | 77-327 | 64 | 200-350 | Enquiries | |
| R8840R | 56 | 75-462 | 111-499 | 84 | 300-400 | Enquiries | |
| R9850R | 80 | 75-462 | 125-513 | 108 | 300-1000 | Enquiries | |