Agriculture
Withstand tough conditions.
Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
Different industries need different solutions Whether in mechanical engineering, automobile manufacturing or in the robot industry - igus® offers customized support for special applications.
igus® has long years of experience and specialist consultants for many industries. This is only an excerpt. If your industry is not listed, let us know. We'd be glad to assist you further.
Clean and FDA-compliant machine components for beverage machines.
Solutions for bulk handling technology – corrosion-free and resistant to dirt, chemicals and high temperatures.
We not only provide you with cost-effective cables for motion-control (and fixed installation) applications, but also with the matching energy chains to connect the control cabinet to the machine.
Sistem suplai energi igus® telah membuktikan keandalannya siang dan malam selama bertahun-tahun.
High-performance plastics made of FDA-compliant components for the food industry
Cleanliness & weight saving.
Solutions for industrial image processing, vision technology and identification technologies.
Solusi produk untuk teknologi mesin penjual: 100% tidak perlu pelumasan; hening, andal dan tahan lama
Perfect to the last detail. Your instruments are maintenance-free with igus® polymer plain bearings.
Ringan, tidak bising, dan penyesuaian tanpa pelumasan.
Lubrication-free and FDA-compliant machine components for the packaging industry.
High-performance polymers for use in public bath and pool
Long-lasting and resilient machine components.
Manfaatkan keunggulan motion plastics® dan lengkapi robot servis untuk berbagai macam aplikasi.
Solusi bebas pelumasan dan bebas perawatan dari igus® untuk sepeda motor dan skuter.
Lubricant- and maintenance-free products for the shipbuilding industry.
igus® menawarkan banyak solusi untuk turbin angin serta peralatan terkait yang digunakan dalam produksi, transportasi, dan instalasi. Ini dapat membantu Anda meningkatkan teknologi dan mengurangi biaya.
Even in high temperatures: High-performance plastics enable the use of energychains in almost all application areas.
Clean and maintenance-free plastic solutions for bearings and energy supply
Quiet, low vibration and self-lubricating.
Here you can find a selection of machines that are suitable for igus® products.
e-chainsystems and chainflex® cables from igus® compel with long service-lives when exposed to chips generated in CNC machining centres.
The e-chain systems® and chainflex® cables from igus® can ensure high holding times in all cutting machines through a long service life.
The textile industry is driven by quality, precision and cleanliness. This favors the use of igus® products in flat knitting machines due to their fail safe properties and the complete absence of lubricants.
Injection molding machines generally consist of three units: the machine bed, the injection unit and clamping unit. Click here to see how igus® products can be used.
Since industry has an increasing demand for the use of large format printers or plotters, it is particularly important that these work reliably. The mechanical movement must operate smoothly, in order to avoid extensive downtime.
The mechanical movement should run smoothly in passenger boarding bridges. Click here to see the places where igus® products can be used for this purpose.
The use of plastic plain bearings facilitates 8 x longer service life also possible in tractors.
Isn't your industry listed here yet? Would you like to have a consultation on a particular industry? Please let us know how we can help you!