Narahubung saya
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932

igus® roller chain in power plant application

Kranwerke Mannheim / Fernwärme Wien GmbH

Industry: Thermal waste processing

e-chain®: 44040CR.26.200.0 (crane drive) 4040CR.20.200.0 (crane drive)

Travel: 46 m / 23 m

Speed: 1.5 m/s

Acceleration: 0.2 m/s²

Filling: Crane: approx. 7.4 kg / 5.3 kg/m


Heavy dust, chains are used in trolley and crane travels, crane drive arranged in the counter direction.

Thermal application  
More on applied products here
Further interesting applications from extremely diverse areas can be found here.