Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
You can choose from a variety of different materials, so that for every shaft material - both soft and hardened - you'll find a suitable plain bearing and guide ring material. The iglidur materials are tested thoroughly in the test laboratory. Based on the test results, you can calculate their service life with the free igus online tools.
In road-rail vehicles with lifting platforms or cranes, additional energy chains and chainflex cables are used, as both are characterised by extreme load capacity. e-chains by igus are also tested thoroughly. That way it can be ensured that they are durable and strong despite weathering, vibration, shocks and heavy loads. In addition, their material and construction help reduce weight. Equipping the e-chains with the fail-safe chainflex cables increases the application's service life significantly. These cables have been developed specifically for high loads, withstand extremely small bend radii and torsional movements and have a 4-year guarantee. Also, the chainflex cables are weather-resistant and withstand heat and cold despite permanent use.
Senin sampai Jumat dari jam 8.30 - 17.30 WIB
Senin sampai Jumat dari jam 8.30 - 17.30 WIB