Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
Our iglidur coating materials consist of base polymers, fibres, fillers and solid lubricants. The composition of these components is individual with each of the coating materials, so they can be optimised for their specific application area.
There is no minimum order quantity if igus coats your component for you. This means that coating can be ordered from a single component.
Yes, you can also coat your components yourself with our iglidur materials. In our online shop you can find different coating materials, which are available in the pack sizes 1kg, 2kg and 10kg. You are welcome to contact our experts if you have questions regarding the choice of material or coating.
iglidur IC-05 material complies with the food-specific regulations of the FDA and of EU10/2011 and can therefore be used, e.g. in the food industry, in beverage filling and the packaging industry.