Ubah Bahasa :
Components in automotive exteriors are exposed to adverse conditions. Temperature fluctuations, salt, water, dirt and dust all affect them. We offer suitable plastic-bearing and -energy chains for use in windscreen wipers, headlights and other moving components, and will be happy to help you make the right choice.

Whether prototype construction and small series in 3D printing, turned or milled from bar stock or high-volume production from the injection mould: we manufacture customer-specific special designs. We would be happy to advise you on which process is best for your case, both technically and economically.
Brake caliper
High temperatures and load, constant contact with dirt, water and lubricant are no problem for iglidur ® H bearings.
Front grille
Perfect for flap systems or roller mechanisms, light, lubrication- and corrosion-free: iglidur ® J plain bearing, xiros ball bearing B180 and iglidur ® P210 guide rollers.
Font spoiler
Lubrication-free and dirt-resistant: dryspin® lead screw nut made of iglidur® J in special design with clip function for easy assembly, dryspin® high helix lead screw with thread DS6.35X25.4. material 1.430

Windscreen wiper
Ideal for the wiper arm and wiper blade kinematics: cost-effective and chemical-resistant iglidur ® H plain bearings and geschlossene e-chain®, Serie E2C.10.

Headlights
For bend lighting and automatic headlamp levelling: iglidur® J350 plain bearing with low outgassing and reflection losses, good tribological specification with thermoset corrugations; stable guidance with E2 micro e-chain®, series 03

Sliding doors
Cable protection in the tightest of spaces thanks to defined radii and kinematics, e.g. for keyless entry systems and safety features: e‑kette E2C.15, geschlossen
Secara pribadi:
Senin sampai Jumat dari jam 8.30 - 17.30 WIB
Online:
Senin sampai Jumat dari jam 8.30 - 17.30 WIB
WhatsApp-Service:
Senin sampai Jumat dari jam 8.30 - 17.30 WIB