Harap pilih lokasi pengiriman Anda

Pilih halaman negara/wilayah yang dapat mempengaruhi berbagai faktor seperti harga, pilihan pengiriman dan ketersediaan produk.

drylin® E drive technology | igus®

Jumlah produk: 197

drylin® D7- (X) stepper motor output stage

  • Suitable for 28 - 42mm motor flange size (NEMA11-17)
  • Up to 3A peak current
  • 5-24V control & 24-48V load voltage
  • Operation mode 1: clock/direction
  • Operation mode 2: D7 & D7-1: jog mode; D7-2& D7-3: loop mode
  • Quiet operation & automatic tuning
dari 2.439.794 IDR/Buah
4 item, yang siap dikirim:
4 dalam 10 - 14 hari kerja
Ke halaman produk
Baru

drylin® E stepper motor, connection cable, NEMA 17

  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP65
  • Holding torque: 0.50Nm
  • Rated current: 1.80A
  • Motor connection: connection cable 1m
dari 1.319.234 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk
Baru

drylin® E stepper motor, connection cable, NEMA 23

  • Installation size: NEMA23/Flange dimension 56mm 
  • Protection class: IP65 
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: connection cable 1m 
dari 2.171.568 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk
Baru

drylin® E stepper motor, connection cable, NEMA 24

  • Installation size: NEMA24/flange dimension 60mm 
  • Protection class: IP65 
  • Holding torque: 3.50Nm 
  • Nominal current: 4.20A
  • Motor connection: connection cable 1m 
dari 2.585.982 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk
Baru

drylin® E stepper motor, connection cable, NEMA34

  • Installation size: NEMA 34/flange dimension 86mm
  • Protection class: IP65
  • Holding torque: 5.90Nm
  • Nominal current: 6.40A
  • Motor connection: connection cable 1m 
dari 4.913.398 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk

drylin® D8- (X) stepper motor output stage

Product information
  • Without connecting cable
  • Set consists of 3x drylin® D8
 
  • Can control stepper motors with a continuous current of up to 4A with a supply voltage of up to 48V
  • Ready to use immediately
  • Easy control
  • Exact positioning
dari 2.992.990 IDR/Buah
4 item, yang siap dikirim:
4 dalam 10 - 14 hari kerja
Ke halaman produk

drylin® D2 motor control system for stepper, DC and EC/BLDC motors

  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway) for connection to master control systems such as Siemens or Beckhoff
     
The drylin® D1 motor control system and the D2 are identical except for the housing.
dari 13.196.848 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk

drylin® D9- (X) stepper motor output stage

  • Suitable for 86mm motor flange size (NEMA34)
  • Up to 9.8A peak current
  • 5-24V control & 24-48V load voltage
  • Operation mode 1: clock/direction
  • Operation mode 2: D7 & D7-1: jog mode; D7-2& D7-3: loop mode
  • Quiet operation & automatic tuning
dari 3.280.536 IDR/Buah
4 item, yang siap dikirim:
4 dalam 10 - 14 hari kerja
Ke halaman produk

drylin® D3 for direct current motors

  • Simple automation directly using the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, such as tip operation and start to finish (semi-automatic)
  • Various adjustable acceleration ramps
  • Power supply via 24V/2.5A
     
    All relevant documents for dryve D3 can be found in the downloads.
dari 4.622.632 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk

drylin® D3-LM motor control system for DC motors with loop mode

  • Same dimensions as the standard D3
  • Extended functions for "Micro Automation"
  • Individually preprogrammed pendulum movements
  • Individually preprogrammed pause times between movements
atas permintaan
Ke halaman produk

drylin ZLX high performance linear module with toothed belt

dari 24.769.206 IDR/Buah
4 item, yang siap dikirim:
3 dalam 10 - 14 hari kerja
Ke halaman produk

drylin ZLW-0630-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-B-60
  • Motor: MOT-AN-S-060-005-042-L-A-AAAB
  • Motor size: NEMA 17
  • Load: 2 kg*
dari 19.394.060 IDR/Buah
Ke halaman produk
Baru

drylin DLE-DA-ZLX toothed belt double axis with stepper motor

  • Double axis based on two ZLX toothed belt axes
  • For large work spaces up to 500 x 500 mm 
  • Easy installation and addition of accessories thanks to numerous grooves
  • Ready-to-connect system consisting of two ZLX linear axes, motor and gearbox kit and connecting shaft
atas permintaan
Ke halaman produk

drylin® E DC motor with planetary gearbox and protective housing

  • Installation size: flange dimension 36/42mm  
  • Protection class: IP41 
  • Torque: 0.1Nm to 1.5N 
  • Operating voltage: 12VDC & 24VDC 
  • Speed: up to 440rpm  
  • Direct battery operation possible 
  • Motor connection: Metric M12 connector 
dari 4.364.710 IDR/Buah
3 item, yang siap dikirim:
3 dalam 10 - 14 hari kerja
Ke halaman produk

drylin ZLW-0630-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-S-100
  • Motor: MOT-AN-S-060-020-056-L-A-AAAB
  • Motor size: NEMA 23
  • Load: 5 kg*
dari 34.396.362 IDR/Buah
Ke halaman produk

Konsultasi

Photo
Sophian Bin Saob

National

Tulis e-mail

Pengiriman dan konsultasi

Secara pribadi:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB

Online:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB


Istilah-istilah "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chain untuk cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", quot;e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", quot;igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "polimer gerak", "gerak", "plastic for longer life", "print2mold", "Rawbot", "RBTX", "Readycable", "Readychain", "ReBeL" , "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros", dan "yes" adalah merek dagang yang dilindungi secara hukum dari igus® SE & Co. KG/Cologne di Republik Federal Jerman dan jika ada di beberapa negara asing. Ini adalah daftar merek dagang yang tidak lengkap (misalnya. aplikasi merek dagang yang tertunda atau merek dagang terdaftar) dari igus SE & Co. KG atau perusahaan afiliasi igus di Jerman, Uni Eropa, Amerika Serikat, dan/atau negara atau yurisdiksi lain.

igus® SE & Co. KG menunjukkan bahwa mereka tidak menjual produk apa pun dari perusahaan Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber dan semua produsen drive disebutkan di situs web ini. Produk yang ditawarkan oleh igus® adalah milik igus® SE & Co. KG.