MAT01710294
MAT0179467
MAT0178919
MAT0175736
MAT0179194
| Contact | Crimping range | |
|---|---|---|
| Pin Ø 2.0mm Socket Ø 3.6mm | 1.5/2.5mm² 1.5/2.5mm² | upon request |
| Pin Ø 3.6mm; Socket Ø 3.6mm | 4.0/6.0 mm² | upon request |
| Pin Ø 3.6mm; Socket Ø 3.6mm | 10.0 mm² | upon request |
| Pin Ø 3.6mm; Socket Ø 3.6mm | 16.0 mm² | upon request |
| Contact | Crimping range | |
|---|---|---|
| Pin Ø 2.0mm Socket Ø 2.0mm | 1.5/2.5mm² 1.5/2.5mm² | upon request |
| Pin Ø 3.6mm; Socket Ø 3.6mm | 1.5-10.0 mm² | upon request |
| Pin Ø 3.6mm; Socket Ø 3.6mm | 1.5-16.0 mm² | upon request |
MAT0177854
| Crimp jaws | up to 10mm², 16mm² | MAT01713679 |
| Crimp jaws | up to 25mm² | MAT01713678 |
| Crimp jaws | up to 35mm² | MAT01713677 |
| Crimp jaws | up to 50mm² | MAT01713676 |