Narahubung saya
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932

Plastic ball bearings: xiros®

xiros plastic ball bearings according to DIN 625 are often a better alternative to metal ball bearings. Compared to their metal equivalents, they are lubrication-free, lighter and have a longer service life. The maintenance-free ball bearings have already proven themselves in many applications. The xiros service life calculator helps you find the suitable ball bearing for the most specialised applications.

Radial ball bearings and radial deep groove ball bearings  
Radial ball bearings

  • With different material properties
  • For temperatures up to +120°C
  • Also available with spherical outer diameter


More about radial deep groove bearings

xiros® fixed flange ball bearings  
Fixed flange ball bearings

  • FDA-compliant
  • Chemical-resistant
  • Low moisture absorption


More about fixed flange ball bearings

Thrust bearings  
Thrust bearings

  • Single or double row
  • With stainless steel balls or
  • anti-static with glass balls


More about thrust bearings

xiros® pillow block bearings  
Pillow block bearings

  • Pivoting or fixed version
  • Glass or stainless steel balls
  • Also in FDA-compliant versions


More about pillow block bearings

xiros® slewing ring ball bearing  
Slewing ring ball bearings

  • For high axial loads
  • Perfect with outer drive ring
  • With glass or stainless steel balls


More about slewing ring ball bearings

xiros® plastic ball transfer units  
Ball transfer units

  • Load capacity of up to 1,000N possible
  • Lubrication and maintenance-free
  • Long service life


More about ball transfer units

xiros guide rollers and conveyor rollers  
Guide rollers

  • Roller materials: aluminium, carbon or PVC
  • Lightweight and robust design
  • Low inertia


More about guide rollers

xiros® further designs  
Other designs

  • Low moisture absorption
  • FDA-compliant components
  • Good axial stability


Buy further ball bearings designs

Chemical resistant

Plastic ball bearings are chemical-resistant  

Detectable

Detectable plastic ball bearings  

FDA compliance

Plastic ball bearings with FDA compliance  

Temperature-resistant up to +150°C

Plastic ball bearings are heat-resistant up to +120°C  

Corrosion-free

Plastic ball bearings are corrosion-resistant  

For high speeds

Plastic ball bearings for high speeds  

Further advantages of xiros® ball bearings

  • Lubrication and maintenance-free
  • High corrosion resistance
  • Metal-free (due to the use of glass and plastic balls), therefore: non-magnetic
  • Can be used in temperatures from -100°C to +150°C
  • High media resistance, suitable for washdowns
  • Lightweight
  • ESD and FDA-compliant
  • Predictable service life


Advantages xiros ball bearings

Selected application examples

Extremely smooth running

Instead of metal ball bearings, this labelling machine uses plastic ball bearings in up to 36 guide rollers, ensuring an uninterrupted operation.


Excellent coefficient of wear

No more downtimes

This mobile bike wash system uses two igus slewing ring ball bearings for the bearings of the washing brushes, which work without problems despite difficult conditions.


Lowest rolling friction

Long service life

Despite being used under water, the plastic radial ball bearings installed work without failures. This is due to their self-lubricating and corrosion-free properties.  


Reliable cleaning

High temperature resistance

Despite the most difficult conditions, igus radial ball bearings work in this mechanical drive unit of a pellet stove, which is responsible for the electricity-free transport of pellets into the combustion chamber.  


Long-term smooth running

More information on xiros ball bearings

xiros test laboratory  
Tested!

In the industry's largest test laboratory, xiros ball bearings are put through their paces.

igus online tools  
Online tools

Calculate the service life of xiros ball bearings quickly and easily.

Download xiros catalogue free of charge  
xiros catalogue

The xiros ball bearings catalogue can be downloaded directly online!

Konsultasi

Saya akan dengan senang hati menjawab pertanyaan Anda secara langsung

Pengiriman dan konsultasi

Secara pribadi:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB

Online:

24h