Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
higher RPMs
higher precision
Reduced axial clearance
Belt drive facilitates radial loads
Constant torque
Freely selectable stroke lengths
Ordering number | Max. stroke length |
Aluminium Shaft | Steel shaft | Max. stat. load capacity |
max. rotation speed |
max. feed rate |
||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Additional (per weight 100 mm) |
Additional (per weight 100 mm) |
|||||||||||
[mm] | [kg] | [kg] | [kg] | [kg] | axial [N] |
radial [N] |
[1/min] | [m/min] | ||||
SHT-BB-12-AWM (1) | 500 | 0,1 | 0,2 | 0,8 | 0,7 | 350 | 1400 | 1500 | 3 | atas permintaan | ||
SHT-BB-12-EWM (1) | 500 | 0,1 | 0,2 | 0,8 | 0,7 | 350 | 1400 | 1500 | 3 | atas permintaan | ||
SHT-BB-20-AWM (1) | 900 | 0,3 | 0,6 | 2,3 | 1,9 | 1000 | 4000 | 1500 | 6 | atas permintaan | ||
SHT-BB-20-EWM (1) | 900 | 0,3 | 0,6 | 2,3 | 1,9 | 1000 | 4000 | 1500 | 6 | atas permintaan | ||
SHT-BB-30-AWM (1) | 1000 | 0,6 | 1,4 | 5,8 | 4,6 | 1500 | 6000 | 1200 | 6 | atas permintaan | ||
SHT-BB-30-EWM (1) | 1000 | 0,6 | 1,4 | 5,8 | 4,6 | 1500 | 6000 | 1200 | 6 | atas permintaan |
(1) AWM = with aluminum shaft | EWM = with stainless steel shaft
Ordering number | A | Al | H | E1 | E2 | E3 | l | R | f | lt | tk | ts | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | -0,3 | ±0,15 | ±0,15 | ±0,15 | ±0,1 | |||||||||
SHT-BB-12-AWM (1) | 85 | 85 | 34 | 70 | 73 | 73 | 145 | 42 | 2 | 30 | 11 | 6,6 | atas permintaan | |
SHT-BB-12-EWM (1) | 85 | 85 | 34 | 70 | 73 | 73 | 145 | 42 | 2 | 30 | 11 | 6,6 | atas permintaan | |
SHT-BB-20-AWM (1) | 130 | 130 | 48 | 108 | 115 | 115 | 202 | 72 | 2 | 36 | 15 | 9 | atas permintaan | |
SHT-BB-20-EWM (1) | 130 | 130 | 48 | 108 | 115 | 115 | 202 | 72 | 2 | 36 | 15 | 9 | atas permintaan | |
SHT-BB-30-AWM (1) | 180 | 189 | 68 | 150 | 158 | 158 | 280 | 96 | 4 | 50 | 20 | 13,5 | atas permintaan | |
SHT-BB-30-EWM (1) | 180 | 189 | 68 | 150 | 158 | 158 | 280 | 96 | 4 | 50 | 20 | 13,5 | atas permintaan |
(1) AWM = with aluminum shaft | EWM = with stainless steel shaft
Ordering number | tg | kt | s | sk | sg | Kg | d | T | l2 | d2 | ha | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,1 | Standard** | ||||||||||||
SHT-BB-12-AWM (1) | M8 | 6,4 | 6,3 | 10 | M6 | 6 | 12 | TR 10 x 2 | 17 | TR 10 x 2 | 18 | atas permintaan | |
SHT-BB-12-EWM (1) | M8 | 6,4 | 6,3 | 10 | M6 | 6 | 12 | TR 10 x 2 | 17 | TR 10 x 2 | 18 | atas permintaan | |
SHT-BB-20-AWM (1) | M10 | 8,6 | 6,4 | 11 | M8 | 7 | 20 | TR 18 x 4 | 26 | 12 h9 | 23 | atas permintaan | |
SHT-BB-20-EWM (1) | M10 | 8,6 | 6,4 | 11 | M8 | 7 | 20 | TR 18 x 4 | 26 | 12 h9 | 23 | atas permintaan | |
SHT-BB-30-AWM (1) | M16 | 12,6 | 11 | 18 | M12 | 10,6 | 30 | TR 24 x 5 | 38 | 14 h9 | 36 | atas permintaan | |
SHT-BB-30-EWM (1) | M16 | 12,6 | 11 | 18 | M12 | 10,6 | 30 | TR 24 x 5 | 38 | 14 h9 | 36 | atas permintaan |
* TR10x2 with tapered lead screw end, optionally with machined lead screw end
(1) AWM = with aluminum shaft | EWM = with stainless steel shaft