chainflex® bus cable CFROBOT8

  • Requirements: For twistable applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.1.3.3
Keterangan produk
chainflex® bus cable CFROBOT8
 
Typical application areas
  • For extremely heavy duty applications with torsion movements
  • Almost unlimited resistance to oil, also with bio-oils
  • Indoor and outdoor applications, UV resistant
  • Especially for robots and 3D movements, handling, lead screw drives
Guaranteed service life for this series according to the guarantee conditions
More information: chainflex® Guarantee
Cycles *  5 million7.5 million10 million
Temperature,v max. [°/s]a max. [°/s²]Torsion max.R min. [factor x d]R min. [factor x d]
from/to [°C]TwistedTwisted[°/m][°/m][°/m]
-25 / -15  ±150±90±30
-15 / +6018060±180±120±60
+60 / +70  ±150±90±30
* Higher number of cycles possible - please ask for your individual calculation.
 
Technical note bus cables
 
chainflex® bus cables are specially developed and tested for continuous use in e-chains® applications. Depending on
the used outer jacket material and the design principle, the bus cables are designed for different mechanical requirements
and media resistances.
The electrical design is selected in such a way that, on the one hand, the electrical properties of the respective bus specification are reliably fulfilled
, and the greatest importance is also placed on high EMC safety. A permanent stability of the
electrical values despite permanent movement is also ensured.
However, the entire transmission property in a complete bus communication system is not exclusively
dependent on the cable used. Rather, it requires an exact coordination of all components (electronic components,
connection technology and cable) as well as the consideration of the maximum transmission rates which are dependent on the respective systems
in relation to the required data transmission rates. A cable is therefore not solely responsible for the secure transmission of the
signals.
igus® advises you in the design of the appropriate bus system, taking into account all these factors and carrying out extensive tests to
ensure the process reliability of your system from the start.
 
 
Sertifikat dan standar
UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
Style 1589 and 20236, 30 V, 80 °C<br />CFROBOT8.045-CFROBOT8.049: Style 1589 and 20236, 300 V, 80 °C<br />&nbsp; EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1
Data teknis
Unduhan

Konsultasi

Photo
Purwoko Hadiwijaya

Product Manager e-chains® & chainflex® National

Tulis e-mail

Pengiriman dan konsultasi

Secara pribadi:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB

Online:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB


Istilah-istilah "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chain untuk cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", quot;e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", quot;igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "polimer gerak", "gerak", "plastic for longer life", "print2mold", "Rawbot", "RBTX", "Readycable", "Readychain", "ReBeL" , "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros", dan "yes" adalah merek dagang yang dilindungi secara hukum dari igus® GmbH/Cologne di Republik Federal Jerman dan jika ada di beberapa negara asing. Ini adalah daftar merek dagang yang tidak lengkap (misalnya. aplikasi merek dagang yang tertunda atau merek dagang terdaftar) dari igus GmbH atau perusahaan afiliasi igus di Jerman, Uni Eropa, Amerika Serikat, dan/atau negara atau yurisdiksi lain.

igus® GmbH menunjukkan bahwa mereka tidak menjual produk apa pun dari perusahaan Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber dan semua produsen drive disebutkan di situs web ini. Produk yang ditawarkan oleh igus® adalah milik igus® GmbH.