Kontak
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932
Flange bearings

igubal® flange bearings are resistant to chemicals, dust and coarse dirt, UV radiation and nuclear radiation. Flange bearings function properly at extreme temperatures between -40 and +200 °C and are corrosion-free in damp and wet environments. They are thus suitable for reliable deployment in demanding environments and always maintain their running properties and their wear resistance. Another advantage: both types (4-hole and 2-hole versions) of igubal® flange bearings are child's play to install – even in difficult-to-reach places. The 2-hole versions are equipped with two elongated holes for attachment, which permits adjustment at any time. In this respect, 100% alignment is unnecessary. They automatically equal out alignment errors. The flange bearings (dimensional series E) are deployed in plant and machine engineering, in automation technology, in the agricultural industry and in the food sector.

Filter

Size
Material
Requirements
Temperatures

Jumlah produk: 22

Fixed flange bearings with 2 mounting holes, PFL, J4EM, igubal®
  • PFL204 up to PFL206
  • Lubrication-free and maintenance-free
  • Cost-effective J4EM spherical ball 
  • Resistant to dirt
atas permintaan
3 item, yang siap dikirim:
3 dalam 10 - 14 hari kerja
Ke halaman produk
Flange bearings with 2 mounting holes, PFL, igubal®
  • PFL204 up to PFL208
  • Lubrication-free and maintenance-free
  • Cost-effective
  • Resistant to dirt
dari 6,42 USD/Buah
5 item, yang siap dikirim:
2 dalam 10 - 14 hari kerja
Ke halaman produk
Fixed flange bearings with 4 mounting holes, cast iron housing UC, igubal® JEM-SP
  • UC204 to UC206, UC208 and UC210
  • Lubrication-free and maintenance-free
  • Cost-effective
  • Resistant to dirt
  • High loads
atas permintaan
Ke halaman produk
Fixed flange bearings with 4 mounting holes, plastic housing, igubal® JEM-SP
  • Plastic housing alternative for UC 204, 206 and 208
  • Lubrication-free and maintenance-free
  • Cost-effective
  • Lightweight and rust-free
  • High loads
atas permintaan
Ke halaman produk
Fixed flange bearings with 2 mounting holes, cast iron housing UC, igubal® JEM-SP
  • UC204 to UC206, UC208 and UC210
  • Lubrication-free and maintenance-free
  • Cost-effective
  • Resistant to dirt
  • High loads
atas permintaan
Ke halaman produk
Flange bearings with 2 mounting holes, EFOM, igubal®, spherical ball iglidur® FC180
  • Food-safe material
  • Detectable
  • Dimensional series E following DIN ISO 12240 
  • Housing material: igumid FC 
  • Material of spherical ball: iglidur® FC180
  • Easy to fit
  • Compensation for misalignment
  • Lubrication-free and maintenance-free
  • Visually and magnetically detectable
  • In industry standard blue
  • Corrosion and media-resistant
  • Vibration-dampening
  • Cost-effective
atas permintaan
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk
High-temperature flange bearings with 2 mounting holes, EFOM-HT, igubal®, spherical ball iglidur® X
  • Dimensional series: E following DIN ISO 12240
  • Housing material: iguton G 
  • Material of spherical ball: iglidur® X 
  • Usable up to +200 °C
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Chemical resistance
  • Can be used underwater
  • Time saving through fast assembly
dari 11,03 USD/Buah
5 item, yang siap dikirim:
5 dalam 10 - 14 hari kerja
Ke halaman produk
Flange bearings with 2 mounting holes, EFOM, igubal®, spherical ball iglidur® J
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® J
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
dari 3,66 USD/Buah
12 item, yang siap dikirim:
12 dalam 10 - 14 hari kerja
Ke halaman produk
Flange bearings with 4 mounting holes, EFSM, igubal®, spherical ball iglidur® J4
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Spherical ball: iglidur® J4
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
dari 5,76 USD/Buah
12 item, yang siap dikirim:
12 dalam 10 - 14 hari kerja
Ke halaman produk
Flange bearings with 2 mounting holes, EFOM, igubal®, spherical ball iglidur® R
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® R
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
dari 3,19 USD/Buah
10 item, yang siap dikirim:
9 dalam 10 - 14 hari kerja
Ke halaman produk
Flange bearings with 4 mounting holes, EFSM, igubal®, spherical ball iglidur® J4V
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Spherical ball made of iglidur® J4V
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
dari 7,21 USD/Buah
5 item, yang siap dikirim:
5 dalam 10 - 14 hari kerja
Ke halaman produk
Flange bearings with 4 mounting holes, EFSM, igubal®, spherical ball iglidur® J
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Spherical ball made of iglidur® J
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
dari 5,76 USD/Buah
12 item, yang siap dikirim:
12 dalam 10 - 14 hari kerja
Ke halaman produk
Flange bearings with 4 mounting holes, EFSM, igubal®, spherical ball iglidur® R
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Spherical ball made of iglidur® R
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
dari 5,79 USD/Buah
6 item, yang siap dikirim:
6 dalam 10 - 14 hari kerja
Ke halaman produk
Flange bearings with 2 mounting holes, EFOM, igubal®, spherical ball iglidur® W300
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® W300 (highly wear resistant)
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
dari 5,23 USD/Buah
12 item, yang siap dikirim:
12 dalam 10 - 14 hari kerja
Ke halaman produk
Flange bearings with 4 mounting holes, EFSM, igubal®, spherical ball iglidur® W300
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Spherical ball made of highly wear-resistant iglidur® W300
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
dari 5,76 USD/Buah
12 item, yang siap dikirim:
12 dalam 10 - 14 hari kerja
Ke halaman produk

Konsultasi

Photo
Sophian Bin Saob

National

Tulis e-mail

Pengiriman dan konsultasi

Secara pribadi:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB

Online:

24h