Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
In the machine bed, the injection unit, in the clamping unit and in handling: energy chain systems, highly flexible cables and bearing technology solutions by igus, ensure a long service life of all moving parts of your polymer injection moulding machine.
Your benefits at a glance:
Tested in igus 3-shift operation
Low wear due to specially optimised igus polymers
Use in high temperatures
Special materials are available for special applications
Weight and cost savings through "lightweight design"
Large unsupported lengths or additional loads possible with the e-chains
Easy installation due to fast opening and separation of chain links
Cable-protecting rounded crossbars, especially interesting when using hydraulic hoses
The standard for applications in the medium-load range
Quiet operation due to integrated brake
Optional opener tool for even quicker opening and closing
ONE interface instead of many plug-in/disconnect points
Simple modular principle, individually configurable
Various possible uses, over 100 plug inserts to choose from
Combination of lubrication-free roll and slide
For minimal drive forces and smooth operation
Low-profile
High tensile forces, high loads and travels of more than
600m possible
10,000km and more guaranteed running performance
Can be opened and filled quickly
A service life of up to 10 million double strokes for bus cables
36-month functional guarantee
Available unharnessed or harnessed
Compact tandem toothed belt axis with two toothed belts in one unit
Carriages can be controlled synchronously or separately
Fast bearings replacement possible directly on the rail
For DC, EC and stepper motors
Compatible with many industrial control systems
Use with PC, tablet or smart phone
Pivot arm in injection-molding machines mounted with plastic plain bearings: With the simple plug-in installation and the adjustable collar, it was possible to abandon the highly complex bonding mechanism.
Thee-chain® was installed on an injection moulding tool so thatno additional space is necessary in horizontal direction forthe unreeling movement.
drylin® copes with long distances and offers a high cost reduction.
The bearings have been installed about a year ago and since then operate free of troubles in the manufacturing.
Senin sampai Jumat dari jam 8.30 - 17.30 WIB
24h