Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
In many applications, a clamping option is also required as an additional safeguard against unintentional adjustment.
Ordering number | Stroke length | Weight | Additional (per 100 mm) |
Max. stat. load capacity | material of traverse | |||
---|---|---|---|---|---|---|---|---|
[kg] | [g] | axial [N] | radial [N] | |||||
SLW-PT-1040 | 750 | 0,75 | 0,02 | 700 | 2000 | aluminium | atas permintaan | |
SLW-BB-PT-1040 | 750 | 0,9 | 0,02 | 500 | 2000 | aluminium | atas permintaan |
*depends on load and rotation speed
Ordering number | A | Al | H | E1 | E2 | E3 | l | hw | f | lt | tk | ts |
---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | -0,3 | ±0,15 | ±0,15 | ±0,15 | ±0,1 | |||||||
SLW-PT-1040 | 74 | 87 | 29 | 60 | 60 | 74 | 131 | 33,25 | 3,25 | 22 | 11 | 6,8 |
SLW-BB-PT-1040 | 74 | 87 | 29 | 60 | 60 | 74 | 147 | 33,25 | 3,25 | 30 | 11 | 6,8 |
Ordering number | tg | kt | d | T | l2 | d2 | d2** | ha |
---|---|---|---|---|---|---|---|---|
standard | Optional | |||||||
SLW-PT-1040 | M8 | 6,4 | 10 | 17 | TR10x2* | 6h9 | 14,5 | |
SLW-BB-PT-1040 | M8 | 6,4 | 10 | 17 | TR10x2* | 6h9 | 14,5 |
**Thread / remaining thread visible