Anda punya pertanyaan? Anda memerlukan bahan? Informasi pers saat ini dan bahan foto siap terbit dapat diunduh di sini. Kami juga menantikan telepon, e-mail, atau faks Anda! |
|
Kontak persApakah Anda ingin ditambahkan ke daftar distribusi media kami? |
iglidur X: Plain bearing material withstands temperatures from -100 to + 250°C06/07/2015
iglidur X is the perfect material for applications that can be really hot, cold or harsh. iglidur has been designed by igus for extremely difficult environments. These include extreme operating temperatures from -100 to +250°C, even in continuous operation and with aggressive chemicals. |