Anda punya pertanyaan? Anda memerlukan bahan? Informasi pers saat ini dan bahan foto siap terbit dapat diunduh di sini. Kami juga menantikan telepon, e-mail, atau faks Anda! |
|
Kontak persApakah Anda ingin ditambahkan ke daftar distribusi media kami? |
Injection moulding with 3D printing: 55 lubrication-free igus materials for individual wear-resistant parts18/06/2019
55 iglidur high-performance polymers: if customers are looking for a wear-resistant plain bearing, they can choose from a large selection of igus materials. However, if wear-resistant parts are required - from gears up to special bushings - in any special shape, the user can either machine the component from a suitable iglidur bar stock or use igus' 3D printing for more complex geometries. For the individual component to be made from the ideal iglidur material for the respective application, igus offers the Print2Mould process. An injection moulding tool is printed for the special solution and is then used in the injection moulding machine. The main advantage: the user can freely use the iglidur material range with its 55 lubrication-free, high-performance polymers. These include, the FDA-compliant materials iglidur A350 and A181 for use in the food industry, iglidur L500 for the automotive sector, and iglidur X for high-temperature applications. igus has now integrated the Print2Mould process online https://iglidur-designer.igus.tools/ 3D printing service. The production of special parts by this process is characterised above all as a time-saving solution for prototype development and for small batches. This gives the customer the opportunity to obtain identical components in batches at an early stage of development. |