Anda punya pertanyaan? Anda memerlukan bahan? Informasi pers saat ini dan bahan foto siap terbit dapat diunduh di sini. Kami juga menantikan telepon, e-mail, atau faks Anda! |
|
Kontak persApakah Anda ingin ditambahkan ke daftar distribusi media kami? |
Two become one: functional furniture "Frida" unites a sofa and a writing desk08/07/2019
One's own first flat: an important step for many apprentices and students. But high rents, especially in large cities, mean that often only a few square metres are available for living and working. This calls for new living concepts and optimum space utilisation. The interior design student Valeria Vysozki therefore designed the piece of furniture Frida as part of a seminar at the University of Trier. It is a combination of sofa and workplace. Frida has a soft padded design with two backrests and an armrest. A plate integrated in the armrest can be converted into a writing desk, if necessary. For bearing and adjustment of the table, the student relied on lubrication-free and maintenance-free bearing technology from igus. |