Anda punya pertanyaan? Anda memerlukan bahan? Informasi pers saat ini dan bahan foto siap terbit dapat diunduh di sini. Kami juga menantikan telepon, e-mail, atau faks Anda! |
|
Kontak persApakah Anda ingin ditambahkan ke daftar distribusi media kami? |
Compact and cost-effective: drylin E linear robot22/02/2018
Since products need to be manufactured quickly and cost-effectively, the pressure to automate production processes is greater than ever. To meet these growing requirements, igus has developed a new, compact linear robot that is shipped from stock as early as same-day and offered at a low price of $2,165. The self-lubricating and maintenance-free drylin E linear robot is suitable for a wide range of applications, from pick & place technology to medical devices with strict safety requirements. The small, complete solution can carry loads of up to 2.5 kilograms (5.5 pounds) at maximum speeds of up to 0.5 meters-per-second (1.64 feet-per-second). “In the robot, the drylin ZLW toothed belt axes and drylin GRW gear rack axis ensure accuracy, and the sliding elements made of high-performance plastic ensure self-lubricating operation,” said Matt Mowry, drylin product manager at igus. |