Anda punya pertanyaan? Anda memerlukan bahan? Informasi pers saat ini dan bahan foto siap terbit dapat diunduh di sini. Kami juga menantikan telepon, e-mail, atau faks Anda! |
|
Kontak persApakah Anda ingin ditambahkan ke daftar distribusi media kami? |
EU fire protection with new igus compliant plastic bearing material12/10/2016
In industries where special safety requirements are implemented, special component materials must be used. To comply with the EN regulation 45545, the new European fire protection standard for railway vehicles, igus has developed and released their new self-lubricating bearing material, iglide RW370. In addition to meeting these new industry standards, is also extremely resistant to wear, chemicals, and other media. |