Narahubung saya
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932

In-line ball and socket joint, AGLM, igubal®

  • Thread direction: left-hand
  • Housing material: igumid G
  • Plastic ball studs
  • Material of ball cap: iglidur® W300
  • For all mechanical combinations
  • Very easy to assemble
  • Maintenance-free
  • Resistant to corrosion and chemicals
  • High vibration-dampening

Tidak yakin akan pas?

Keterangan produk
igubal® in-line ball and socket joint
 
igubal® in-line ball and socket joints are corrosion-resistant and can be used without problems even in harsh environments. In moist or wet environments, they are resistant to weak acids and alkalines. Their resistance to dirt and dust should be noted.
 
The housing and ball studs are made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
 
In standard in-line ball and socket joints, the spherical cap is made from iglidur® W300 material, which is known for its low coefficients of friction during dry operation and extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
  • Connection for rotating and pivoting movements
  • Lightweight
  • Easy and quick assembly
  • Vibration dampening
  • Insensitive to dirt and dust
     
    You will find plenty of additional application areas at our Industry solutions
Data teknis
Unduhan

Solusi lainnya

Konsultasi

Photo
Sophian Bin Saob

National

Tulis e-mail

Pengiriman dan konsultasi

Secara pribadi:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB

Online:

24h