Kontak
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932

TPE-Busleitung | FireWire, Connector A: Molex Socket A with clip, Connector B: Molex Pin B without clip

  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1
Data teknis

Konsultasi

Photo
Purwoko Hadiwijaya

Product Manager e-chains® & chainflex® National

Tulis e-mail

Pengiriman dan konsultasi

Secara pribadi:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB

Online:

24h