Kontak
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932

TPE Fibre optic cable, twistable, connector A: ST, connector B: LC

  • Requirements: For twistable applications
  • Outer jacket: TPE
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • UV-resistant
  • PVC-free
  • chainflex® class: 6.1.4.3
Keterangan produk
TPE Fibre Optic Cable, twistable
 
Typical application areas
  • For extremely high stress when torsion movements occur
  • Almost unlimited resistance to oil, also bio-oils
  • Indoor and outdoor applications, UV resistant
  • Especially for robots and 3D movements
Sertifikat dan standar
UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1 CE
Following 2014/35/EU
Data teknis
Unduhan

Konsultasi

Photo
Purwoko Hadiwijaya

Product Manager e-chains® & chainflex® National

Tulis e-mail

Pengiriman dan konsultasi

Secara pribadi:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB

Online:

24h