Han-Quintax® soket crimp insert 09150043113 / 09150083113 / 09150013113

MAT0176577 product image
igus-icon-lupe
Number of contacts: 2 x 4 // 2 x 8 // 2x coax
Electrical data: 5A /50V // 10A / 50V
Data rate: 100Mbit/s (cat. 5e) // ≤ 500MHz / 75Ω
Connection type: Crimp, D-Sub // Han D
Cross section konduktor: 0,09 ... 0,52mm²// 0,14 ... 2,5mm²
igus-icon-lieferzeitMAT0176577
Part No.