Blok bantalan bebas korosi untuk lead screwdryspin® laser sintering bearing blocks Untuk ukuran ulir 6 – 24mm, tersedia blok penyangga lead screw yang praktis. Pilihan untuk pemasangan dengan bushing atau bola bearing (BB) dengan dinamika yang lebih tinggi. Semua block penyangga lead screw, seperti cincin penjepit lead screw yang cocok, dipasok dalam aluminium hard-anodised.
► Bebas pelumasan dan bebas perawatan
► Housing untuk penyangga lead screw
► Lubang pemasangan untuk desain Anda
► Disiapkan untuk sambungan aksesori seperti indikator posisi dan klem manual
► Block bearing laser sintering tersedia untuk lead screw dari diameter 6mm
► Versi untuk ulir TR dan DS
FL: bearing fixed dengan cincin penjepit anodisasi dengan right-hand threads dan iglidur® plain bearings bebas pelumasan
LL: floating bearings dengan iglidur® plain bearings bebas pelumasan
LH: left-hand threads opsional, hanya TR10, TR2, TR10, dan TR3
_________________________________________________________________________________________
Why are there different versions? The bearing arrangement has to fulfil the principle of clarity. Furthermore, the bearing must ensure the defined control of the force flow. If it does, the bearing is considered statically determined. There are various bearing options, such as the
fixed floating bearing and the
double-sided floating bearing. Fixed floating bearing:the fixed bearing clearly positions the shaft in an axial direction. The fixed bearing must therefore absorb both radial and axial forces and guide them into the surrounding structure. This can basically be fulfilled by a single bearing. The floating bearing corrects parallelism errors minimally and offers thermal expansion capability, which means that the cable is not stressed.
Advantages of fixed floating bearing
► No axial clearance
► Non-critical shaft expansion (due to such factors as temperature)
► Suitable for changing axial loads
► Clarity of forces applied
Double-sided floating bearing:in a double-sided floating bearing, the lead screw is not clearly fixed in the axial direction. This means that without stressing the bearing, mechanical or thermal differences in length can be absorbed, but the lead screw is not protected against drifting. This has to be considered in particular when dealing with positioning applications.
Advantages of double-sided floating bearings:
► Cost-effective
► Low design cost
► Non-critical shaft expansion (due to such factors such factors as temperature) in the area of clearance
Disadvantages:
► Not clearly fixed in the axial direction
► Not suited to changing axial loads
► Only if axial clearance does not impair function
_________________________________________________________________________________________
Versions
Fixed bearing version (FL)Depending on thread dimensions, this version has the clamping ring clamped into the lead screw itself or to the lead screw's outer diameter. For high helix lead screws, it is always the outer diameter that it is clamped to.
► Note:
you can also choose a bearing block for your application that uses the measurement d1 for clamping onto the turned machined end.
Floating bearing (FL):depending on the lead screw's dimensions, a machined end must be turned to the value d1. You can see below which dimensions this applies to. The floating bearing block merely supports the lead screw. This type does not prevent the lead screw from drifting.
Ball bearing type (BB):this bearing block should always be used in case of highly dynamic applications, e.g. when a motor is involved
_________________________________________________________________________________________
Tips desain untuk pemesinan ujung lead screw: | Part No. | d1 mm | | | | | | | | | | | | | | |
| SLS-16-LL | 12 |
| SLS-16-LL | 12 |
| SLS-18-LL | 12 |
| SLS-18-LL | 12 |
| SLS-18-LL | 12 |
| SLS-18-LL | 12 |
| SLS-20-LL | 12 |
| SLS-24-LL | 14 |
| SLS-S16-LL | 12 |
| SLS-S18-LL | 12 |
| SLS-S20-LL | 12 |
► Catatan mengenai kapasitas beban maksimum: dapat melebihi beban maksimum nut lead screw.