Aluminium SuperTrough | 972.02.30.SL / 972.02.31.SL / 972.02.30.SLA / 972.30.SL / 972.31.SL / 972.30.SLA / 972.32.SL | Trough height: 117mm

972.02.30.SL product image
igus-icon-lupe
  • 1 set with 2 trough side parts, incl. glide strips | Version option: without glide bars, with glide bars or with noise dampening strip
  • Light and corrosion-resistant: lighter than steel, seawater and corrosion-resistant
  • Optional: with noise dampening strip
  • Wear-reducing: glide strips protect from wear on the sides
  • Conductivity according to DIN EN 61537 - standard
igus-icon-lieferzeit972.02.30.SL

Konsultasi

Saya akan dengan senang hati menjawab pertanyaan Anda secara langsung

Pengiriman dan konsultasi