Soket kabel Binder M12-A, 6,0-8,0 mm, shielded, 99 1436 812 05, 99 1486 812 08, terminal sekrup, IP67, UL

MAT0173023 product image
igus-icon-lupe
MAT0173023 product image
igus-icon-lupe
MAT0173023 product image
igus-icon-lupe
MAT0173023 product image
igus-icon-lupe
MAT0173023 technical drawing
igus-icon-lupe
1 dari 5
Soket kabel Binder M12-A, 6,0-8,0 mm, shielded, 99 1436 812 05, 99 1486 812 08, terminal sekrup, IP67, UL
Soket kabel Binder M12-A, 6,0-8,0 mm, shielded, 99 1436 812 05, 99 1486 812 08, terminal sekrup, IP67, UL
Soket kabel Binder M12-A, 6,0-8,0 mm, shielded, 99 1436 812 05, 99 1486 812 08, terminal sekrup, IP67, UL
Soket kabel Binder M12-A, 6,0-8,0 mm, shielded, 99 1436 812 05, 99 1486 812 08, terminal sekrup, IP67, UL
Soket kabel Binder M12-A, 6,0-8,0 mm, shielded, 99 1436 812 05, 99 1486 812 08, terminal sekrup, IP67, UL
igus-icon-arrow-left
igus-icon-arrow-right
  • M12-A cable socket, shielded, 6mm to 8mm, screw clamp.
  • IP67.
  • UL.
  • Shielded.
  • A-coded.
igus-icon-lieferzeitMAT0173023
5 pin