Kontak
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932

Ball bearing

Reduce up to 40% in costs, 60% in weight and 100% in lubricants
In many cases, xiros® ball bearings made of high-performance plastics are more economically efficient than ball bearings made of metal.  the polymer ball bearings not only cost up to 40% less but are also 60% lighter than their equivalent made of metal. They also help to ensure a long, low-maintenance machine life. The reason is that xiros® ball bearings enable dry, low-friction operation without a single drop of lubricating oil. The xiros® portfolio is growing continuously, bringing forth new bearing types, sizes and combinations of materials.  
 

Jajaran

Filter

Size
other
Temperatures
Requirements
Material
Design

Jumlah produk: 29

xiros® radial deep groove ball bearing, xirodur B180, stainless steel balls, cage made of xirodur B180, mm
  • Smooth-running
  • Dirt-resistant
  • Cost-effective
  • Lowest wear
  • Suitable for contact with food
  • Seawater resistant
  • Balls material: Stainless steel
dari 3,24 EUR/Buah
71 item, yang siap dikirim:
71 dalam 10 - 14 hari kerja
Ke halaman produk
xiros® radial deep groove ball bearing, xirodur B180, glass balls, cage made of xirodur B180, mm
  • non-metallic
  • lowest wear
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass
dari 3,24 EUR/Buah
71 item, yang siap dikirim:
69 dalam 10 - 14 hari kerja
Ke halaman produk
xiros® radial deep groove ball bearing, xirodur B180, stainless steel balls, cage made of PE, mm
  • contact with food
  • smooth running
  • low humidity absorption
  • dirt resistant
  • cost-effective
  • Balls material: Stainless steel
dari 7,78 EUR/Buah
11 item, yang siap dikirim:
11 dalam 10 - 14 hari kerja
Ke halaman produk
xiros® radial deep groove ball bearing, xirodur B180, stainless steel balls, cage made of PA, mm
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Stainless steel
dari 5,98 EUR/Buah
28 item, yang siap dikirim:
26 dalam 10 - 14 hari kerja
Ke halaman produk
xiros® radial deep groove ball bearing, xirodur B180, glass balls, cage made of PA, mm
  • non-metallic
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Glass
dari 9,07 EUR/Buah
27 item, yang siap dikirim:
25 dalam 10 - 14 hari kerja
Ke halaman produk
xiros® self-aligning ball bearings, xirodur B180, stainless steel balls, cage made of xirodur B180, mm
  • Compensates for misalignments
  • Lubrication-free
  • Corrosion-resistant
  • Lightweight
  • Balls material: Stainless steel
  • Pivoting
atas permintaan
4 item, yang siap dikirim:
4 dalam 10 - 14 hari kerja
Ke halaman produk
xiros® radial deep groove ball bearing, double row, xirodur B180, stainless steel balls, cage made of PA, mm
  • Higher loads
  • Less expensive than two comparable bearings
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Stainless steel
dari 14,76 EUR/Buah
2 item, yang siap dikirim:
2 dalam 10 - 14 hari kerja
Ke halaman produk
xiros® radial deep groove ball bearing, double row, xirodur B180, glass balls, cage made of PA, mm
  • Higher loads
  • Less expensive than two comparable bearings
  • non-metallic
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Glass
dari 19,32 EUR/Buah
2 item, yang siap dikirim:
2 dalam 10 - 14 hari kerja
Ke halaman produk
xiros® radial deep groove ball bearing, cover plate at one end, xirodur B180, stainless steel balls, cage made of PA, mm
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Stainless steel
dari 7,18 EUR/Buah
10 item, yang siap dikirim:
9 dalam 10 - 14 hari kerja
Ke halaman produk
xiros® radial deep groove ball bearing, cover plate at one end, xirodur B180, glass balls, cage made of PA, mm
  • mon-metallic
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Glass
dari 10,90 EUR/Buah
9 item, yang siap dikirim:
8 dalam 10 - 14 hari kerja
Ke halaman produk
xiros® radial deep groove ball bearing, labyrinth seal, xirodur B180, stainless steel balls, cage made of xirodur B180, mm
  • contact with food
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective


 
  • Balls material: Stainless steel
dari 9,17 EUR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk
xiros® radial deep groove ball bearing, labyrinth seal, xirodur B180, glass balls, cage made of xirodur B180, mm
  • non-metallic
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass
dari 9,17 EUR/Buah
 
Waktu pengiriman sesuai permintaan
Ke halaman produk
xiros® radial deep groove ball bearing, one-sided cover plate, xirodur B180, glass balls, cage made of xirodur B180, mm
  • non-metallic
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass
atas permintaan
Ke halaman produk
xiros® radial deep groove ball bearing, xirodur F180, stainless steel balls, cage made of PA, mm
  • Antistatic
  • Smooth running
  • Low moisture absorption
  • Dirt-resistant
  • Balls material: Stainless steel
dari 11,83 EUR/Buah
11 item, yang siap dikirim:
10 dalam 10 - 14 hari kerja
Ke halaman produk

Konsultasi

Photo
Sophian Bin Saob

National

Tulis e-mail

Pengiriman dan konsultasi

Secara pribadi:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB

Online:

24h