e-chain system® online catalog - Product selection

Quickly find an energy chain

With just two queries for the suitable e-chain®
 

The product finder enables you to get a quick overview of all energy chains.

You'll get an overview of the appropriate energy chains as soon as you answer just two queries. If you like, you can also optimize the result with further specifications.

You can compare the technical data of two or more e-chains® with each other. If you are not sure which is the most suitable energy chain, simply click to send us your enquiry.

Preselection according to e-chain® types

Cost-effective and easy-to-fill e-chains®, 1-piece and with zipper
easy chain® - overview  

easy chain®

Easy insertion of cables

Cost-effective, one-piece energy chains, quickly fillable from inside or outside

E1 system - overview  

E1 System

energy chain in one strip

Modular, one-piece band for simple applications. Cost-effective solution for large numbers

Zipper - overview  

Zipper

Zipper energy chain for quick installation

Opening and closing of small and medium e-chains® and e-tubes at lightening speed.

Overview SnapChain  

snapchain

Cost-effective and easy-to-fill e-chain®

Quickly mount cable packets in bundles. Low-priced alternative to complex cable shears.

Smallest, small and medium e-chains® 1- and 2-piece
E2 micro - overview  

E2 micro

energy chains for cramped installation spaces

One-piece - Smallest sizes, 5 to 15 mm inner heights, small pitch, silent operation. Light weight and cable-friendly e-chains® interior.

E2 mini - overview  

E2 mini

Small and medium sizes

One- and two-piece energy chains, 18 to 41 mm inner heights, small pitch, silent operation. Optimized weight/stability ratio. Manifold interior separation

E2/000 overview  

E2/000

Two-piece energy chains - The E2 standard

Standard e-chain®, medium sizes, 21 to 45 mm inner heights. Snap-open along two sides, lightning fast installation. Many-sided modular interior separations

Protection of cable from chips and dirt - e-tubes for energy supply, 2-piece
R100  

E2 R100

e-tube - chip protection - swivel lid

Swivelable one side, medium sizes. Many-sided, modular interior separations. Easy snap-open inside or outside.

E2 R  

E2 R

e-tubes - Chip protection - Very silent operation

Removable lid, medium sizes. Many-sided, modular interior separations

R2  

R2.1

e-tubes - lowe priced chip protection

Lids snap open along outer radius from both sides.

rx  

RX tubes

Extremely chip tight

Novel design: Rounded contours, large filling space, "RBR" version with bending radius on both sides also available.

The energy chains standard kit for nearly all applications - 4-piece

For long service life, high stability, assembly compatibility and modularity "Save away" many new costly additional components with the E4.1 e-chain system®. E4.1 - the standard for nearly all applications

E4.1 overview  

E4.1

The huge E4 standard energy chains kit

Almost all applications are possible with this e-chain®. Inner heights 21 to 80 mm. e-chain® and tubes snap-open along two sides. Quick installation, cable-friendly design.

E4.1L  

E4.1L

highly dynamic energy chain

High stability and easy access due to snap-open crossbars. Inner heights 38 to 48 mm. Low weight facilitates higher dynamics.

E4/00 overview  

E4/00

The forerunner of the E4.1 system for long travels and applications turned by 90°

Huge, modular kit. Inner heights from 21 to 204 mm. e-chain® and tubes snap-open along two sides. Many accessories, vast application area.

E4/4 overview  

E4/4

High stability "mounted on the side" - very long travels

energy chains and tubes, snap-open along two sides. Inner heights from 32 to 80 mm. Especially suitable for "side-mounted" applications and travel distances over 200 m.

E4/light - overview  

E4/light

Light, quite, solid and cost effective

energy chains and tubes, snap-open along two sides. Inner heights from 56 to 112 mm. Light and cost effective

Low noise, low-abrasion, vibration-free energy chains - 3-piece or 6-piece
T3 System overview  

System T3

Highly flexible, low-vibration energy chain "on strip"

Extremely low noise operation up to 33 dB(A). Inner height 29mm Low-vibration, very light. For highly dynamic applications; suitable for cleanrooms.

E3 system - overview  

E3 System

Extremely low-noise, for the smallest installation spaces

Extremely low noise operation up to 38 dB(A). Inner heights from 10 to 15 mm. Low-vibration, wear-resistant. For highly dynamic applications; suitable for cleanrooms.

E6 system - overview  

E6 System

Extremely low noise

Extremely quiet operation up to 46 dB(A). Low-vibration, high velo
cities/accelerations, wear-resistant; suitable for cleanroom. Snap-open along both sides, also as e-tube.

E6.1  

E6.1 system

Extremely low noise, for highly dynamic applications

Series E6.1 combines all benefits of Series E6, such as its ruggedness and cleanroom-compatibility, at lower weight and even quieter operation and higher maximum speeds.

energy chains for 3-dimensional and circular movements especially for robotic applications.
triflex® R - overview  

triflex® R

3D e-chain® especially for robotic applications

Three energy chain options: enclosed, easily fillable, or as light version. First choice for multi-axis industrial robots.

easy triflex® - overview  

easy triflex®

energy chains for 2D and 3D movements

Closed or easily fillable. Modular system for complex movement. Chain links moving in a combination of one, two or three axes possible.

triflex® - overview  

triflex®

For 2D and 3D movements - closed

Enclosed or easily fillable. Modular system for complex movement. Chain links moving in a combination of one, two or three axes possible.

TC  

twisterchain® new

For circular or spiral movements

New generation energy chains for circular movements up to 540° and more. Higher stability and more additional load possible.

twisterchain® - overview  

twisterchain®

For circular or spiral movements

energy chains for circular movements up to 540°. Quick cable replacement. Modular design - variable widths.

TwisterBand  

TwisterBand

Rotary movements up to 7000°

twisterband: new sizes. Rotary movements up to 7000° and more. Compact, modular and cost-effective.

twisterband HD  

twisterband HD

Stable pin/hook connection

TwisterBand HD: Stable pin/hook connection for high load and long service life

Solutions for long travels and special solutions.
rol e-chain rolling instead of gliding  

rol e-chain® Series

Rolling instead of gliding, energy-efficient

Long travels and extreme travel speed at cable loads of up to 50 kg/m. Available as energy chain with crossbars at every link or as enclosed e-tube.

P4 system  

P4 system

Roller chain profile, energy-efficient

Quiet, abrasion-resistant, maintenance-free energy chain. For long travels of 600 m and more, very high fill weights and speeds.

autoglide series  

autoglide series

Special solutions for long travels

Combination of autoglide and energy chains. easy chain®, E2/000 and E4.1 systems.

AX  

AX e-chains® series

Special e-chain® for applications in fine dust

Exterior stop dogs prevent the accumulation of dust. All existing widths can be combined.

lbt flizz®  

lbt flizz®

Plastic cable duct with housing

High speeds and accelerations. Travel distances up to 120 m, travel speeds
up to 8 m/s

Basic flizz®  

Basic flizz®

Protection against weather and dirt exposure

Cost-effective and fully enclosed complete solution, e.g. waste water treatment plants.

micro flizz®  

System micro flizz®

Safe guidance of energy, data and air

Compact, cost-saving energy chain. Compact, complete system for the safe guidance of energy, data and air.

guidelok horizontal  

Guidelok horizontal

Top run guide system for long travel distances up to 50 m, unsupported

Unhindered travel: Chips cannot stick between the gliding surfaces of the lower and upper runs of the energy chain.

Guidelok Slimline  

Guidelok Slimline

Made of plastic or steel

Safe vertical guidance for e-chains® in high-speed rack feeders.

guidelok slimline „F“  

guidefast

Very short installation times

guidefast guide troughs are mounted on the side. Simple installation through a small number of different components.

ESD & ATEX  

ESD & ATEX

Prevention of static charges

Snap-open energy chains with mounting brackets and interior separation in ESD and ATEX version available from stock.

c-chain  

c-chain®

Continuously revolving energy supply system

The c-chain enables a continuously revolving energy supply system made of standardized modular components.

Overview e-spool  

e-spool

Multi-energy drum

The alternative to the cable drum - cable-friendly and guides various media safely

magsnap  

magsnap

Magnetic magsnap opening crossbars – save space run without trough

liftband for vertical applications  

liftband

Vertical applications up to 13 m

Alternative to Zig-Zag solution - Lighter and smaller installation space

FTA Floating moving end  

FTA

floating moving end

Compensation of parallel errors at long travels.

PPDS basic  

PPDS

Push Pull Force Detection System

Push/Pull force calculation as safety standard.

Offshore e-chain®  

offshore energychain

energy feed to the ocean floor.

Heavy-Duty underwater energy supply

RTG extension  

RTG-extension - e-rover

Automatic coupling of e-chains®

igus® e-rover extension for E-RTGs

Assembly Tools  

Assembly Tools

for ‘frequent users’

Simple tool – great benefits: assembly tools for ‘frequent users’

"Classic" series - overview  

"Classic" series

And igus® special solutions

Older energy chains are also available on a continuing basis. For new constructions, we recommend the corresponding new identical e-chains®.

Corrugated hoses and hose guide solutions
e-skin  

e-skin

Novel energy supply system

The igus® e-skin is a snap-open tube, which is composed of two parts.

e-rib  

e-rib

Dynamically reinforcing corrugated tubes

The reinforcement for existing corrugated tube systems - e-rib

PMA protective hoses  

PMA protective hoses

Diverse selection of tubes and accessories

To protect flexible electric cables.

e-cord micro  

e-cord micro

for moving capillary hoses

Secure and flexible guiding of the smallest hoses < Ø 1 mm

CRC. 255  

Series CRC. 255

The igus® CRC cleanroom chain

Inner height hi: 24 mm
Inner width Bi: 38 - 103 mm
Bend radii R: 150 - 250 mm
Pitch: 27.8 mm

Guide troughs  

Guide trough systems for energy chains

Long travel, gliding

From the light and all-purpose "Super-Alu guide trough" up to the simple and cost-effective insert trough.

Rotary module  

Rotary module

For fast rotating applications

Integrated strain relief and cable guides within guide trough.
Maximum angle of rotation 600°

Strain reliefs  

Strain reliefs

Strain relief clamps, tie wrap plates and modular snap-on strain reliefs.

chainflex® - overview  

chainflex® cables

Special cables for energy chains - tested, tested, tested.
Over 950 cables from stock in 24 h or today. No minimum quantity surcharges, no cutting costs.

energy chains - The umbilical cord of your automation

igus® e-chain system® is like the umbilical cord of modern machines. energy chains and drag chains take care of the supply of energy, data and signals and for this reason are continuously in motion. We offer you all components - e-chains®, special cables, plug connections, all accessories - individually or as complete system. For that, igus® has the largest selection worldwide with over 100,000 products from stock. We take responsibility for the operation.

Our energy chain catalog offers you the possibility to assemble a chain including interior separation with cable at few mouse clicks. The product overview and several selection aids are available for you to select the suitable energy chain.

PT. igus® Indonesia
Headquarter Indonesia
Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
No. Telp.: +62 21 7588 1933
Faks: +62 21 7588 1932

Kontak igus® + 62 21 7588 1933 Kirim email ke igus®

myigus myCatalog
Tidak ada batas minimal pesanan
830 - 1730 Konsultasi+Pengiriman Pengiriman dari 24 jam*, Pengiriman Gratis untuk Kawasan Jabodetabek Sampel gratis

Tersedia lebih dari 100.000 produk! Pengiriman dan konsultasi dari hari Senin-Jumat mulai pukul 08.30-17.30 WIB!

Pendaftaran surat pemberitahuan
Syarat dan Ketentuan Imprint Informasi Umum Pernyataan Perlindungan Privasi Data