- The locking carriage, installation size 1030, can be supplemented with a selectable pretension (optional).
- The standard rails are available as hard-anodised, silver and black clear-anodised versions, and up to a length of 3,000mm. We offer rail profiles without holes for customised drilling patterns
- PTFE-free, PFAS-tested through the use of iglidur® JGPF. Centre of gravity 10N, rail length 300mm, speed 0.002m/s, acceleration 0.1m/s², running performance 16,936km
- The linear guide allows for dry operation without external lubrication and is therefore maintenance-free
Ubah Bahasa :