Provides extra protection for the e-chain for edges or hard applications
igus-icon-lieferzeit-dotTR.40.30
40
The triflex R e-chain is already a good protection for cables and hoses, but in some applications or at the edges of a robot, additional protection is required. For these situations, the triflex R protector in the same size as the e-chain is the perfect additional protection for the triflex R e-chain to further increase product service life.
This protector can be easily clipped onto the triflex R chain. It is only necessary to ensure that the size index of the protector and triflex R chain have the same value.
Consulting
I would be happy to answer your questions in person