Lead screw ulir trapesium from teknologi lead screw dryspin
Lead screws are machine elements used to convert a rotary motion into a linear motion.
The trapezoidal lead screws and nut lead screw from igus are based on the principle of bebas pelumasan teknologi linear. The spesifikasi and shapes of the dryspin teknologi lead screw matched to the polimer nut and trapezoidal lead screw guarantee an even longer masa pakai and efficiency.
Advantages of the dryspin ulir trapesium lead screws:
► 100% bebas perawatan dry running
► Quiet and vibration-free operation
► Insensitive to dust and dirt
► 100% bebas korosi
► High efficiency levels
► hemat biaya purchase
► Fast waktu pengiriman
The cross section of the ulir trapesium corresponds to an isosceles trapezoid with an angle of 15°. Sudut ulir adalah 30°. Compared to the standard ulir, the lead screw ulir trapesium has a larger diameter and a greater pitch. The pitch angle is smaller than the arc tangent for single start lead screw trapesium. Dengan demikian, mengunci-sendiri diberikan. Lead screw dua-start, di sisi lain, tidak mengunci- sendiri.