nut lead screw made of iglidur® A180 - Sesuai dengan standar FDA untuk industri makanan dan farmasinut lead screw kami yang terbuat dari polimer berperforma tinggi iglidur® A180 sesuai dengan standar FDA dan cocok untuk aplikasi dengan beban rendah hingga sedang di lingkungan langsung atau kontak dengan makanan atau obat-obatan serta kelembapan. Other advantages include:
► Sesuai dengan standar FDA - untuk kontak makanan
► Regulation (EU) No. 10/2011
► Application range up to +90°C upper jangka panjang application temperature
► Permissible permanent tekanan permukaan in the ulir 0 - 3.5MPa
___________________________________________________________________________________________________________________________
All our nut lead screw are made of the tahan aus iglidur® polimer berperforma tinggi. There are seven different standard materials available for different purposes: iglidur J - high efficiency at all kecepatan, iglidur J350 - for temperatures up to +150°C, iglidur A180 - Sesuai dengan standar FDA untuk industri makanan dan farmasi, iglidur E7 - for high kecepatan with low beban, iglidur R - anti-oscillation and anti-vibration, iglidur J200 - the best counter partner for aluminium and iglidur W300 - untuk aplikasi heavy-duty.
This gives you the following advantages:
► 100% bebas pelumasan dan bebas perawatan
► Durable and kuat in adverse environments
► Chemical resistant and mould-free
► Quiet and vibration-free travel
► PTFE-free
► FDA compliance through A180
► Withstanding high beban-beban
► jangka panjang use in temperature ranges from -20°C to +150°C
The base material is additionally reinforced with technical fibres or fillers. The solid lubricants are microscopic particles, embedded in millions of tiny chambers of the material. Hal ini cukup untuk melumasi area di sekitarnya secara memadai dan mengurangi gesekan pada sistem. These additives significantly stabilise our lead screw nuts for ketahanan aus.
In addition to a large selection of standard materials for teknologi lead screw, igus also offers a wide range of variants in the nut lead screw geometry itself:
Cylindrical nut lead screwCylindrical nut lead screw with spanner flatsFlange nut lead screwFlange nut lead screw with spanner flatsHeavy-duty nut lead screw geometryCylindrical injection-moulded nut lead screwInjection-moulded nut lead screw with flange