The
ReBeLMove Pro is a simple and flexible solution for transporting small load
carriers (SLCs), workstations, pallets, shelf and other individual trolleys. With
its autonomous navigation, the system quickly adapts to new tasks and is
cocok untuk a wide range of applications. The integrated sensors enable safe,
trouble-free navigation, ensuring the safety of both your employees and the
vehicle. The ReBeLMove Pro also offers a cost advantage of around 25 % over
comparable autonomous mobile robots (AMR). The ReBeLMove Pro is easy to set up
and control thanks to the user-friendly web app. It enables seamless
communication with virtual interfaces (REST API) and physical IoT devices,
ensuring automated process control. Integrated fleet management. Intuitive app
applications continuously monitor process parameters and automatically start
transport orders - including opening roller shutters and requesting lifts. Replenishment
can be requested manually or via an IO module at the assembly line or machine
if required. In addition, the optional Fleet Manager allows entire fleets of
ReBeLMove Pro to carry out their transport tasks efficiently and without
interrupting work processes.
Applications
The following production processes are automated with the ReBeLMove Pro: Supply
and emptying of machines, supply of manual workstations, transport of empties,
replenishment processes, transport of order picking trolleys, quality
processes, tool provision.
Integrated fleet management
Do you already have other AMRs in use and want to add one or more ReBeLMove Pro
to your existing fleet? With the optional fleet manager, both ReBeLMove Pro
fleets and mixed fleets can be controlled reliably and collision-free. The
fleet management system is VDA5050-compatible.
Intuitive app
Setup, customisation and operation via central web app. The intuitive user
interface works on all operating systems: Android, iOS, Web and Windows.