PMAFLEX LNO - divisible, straight locknuts, metric

I-BLNO-M508 product image
igus-icon-lupe
  • Specially modified polyamide 6
  • IP54 one-piece, split connection fitting
  • Self-extinguishing
  • Halogen-free and cadmium-free Excellent impact resistance Temperature range: from -40°C to +105°C; short-term up to +160°C
  • Feature: The tube can also be assembled by pushing the tube into the pre-assembled fitting
  • Delivery: Connection fitting is delivered open
igus-icon-lieferzeitI-BLNO-M508