Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
Ready to use immediately
The dryve motor control system can either be connected to your network or you can connect it directly to the control unit (PC or PLC) by means of a network cable. You can then call up the control system directly in the browser without installing any software. This is how settings can be made in a minute. | Easy control
You can use the simple intuitive user interface to parameterise travels, position, speed and operating time of your linear axis even as an amateur. Movements that are continuously repeated are known as "looping" and can be set in just a few seconds. A teach function enables position settings to be made with just one mouse click. |
Industry standards
Due to standardised communication protocols such as CANopen or Modbus TCP as gateway, it is very easy to connect the system to industrial controllers, such as the Siemens S7 or Beckhoff. The ten digital inputs and five outputs enable extremely easy communication with industrial controllers but also with low-price open-source modules, such as Arduino or Raspberry Pi. | Powerful technology
dryve supports DC, EC and stepper motors both in open loop and closed loop technology. The supply voltage of up to 48V ensures high motor speeds. The nominal current of 7A and the peak current of 21A results in powerful and dynamic movements. |
Senin sampai Jumat dari jam 8.30 - 17.30 WIB
Senin sampai Jumat dari jam 8.30 - 17.30 WIB