Harap pilih lokasi pengiriman Anda

Pilih halaman negara/wilayah yang dapat mempengaruhi berbagai faktor seperti harga, pilihan pengiriman dan ketersediaan produk.
Kontak
PT. igus® Indonesia

Taman Tekno BSD

Sektor XI, Blok L1 No. 15

Tangerang Selatan 15314

+62 21 7588 1933
+62 21 7588 1932
ID(ID)

Pillow block bearing, ESTM, FC, igubal®

  • Dimensional series E following DIN ISO 12240 
  • Housing material: igumid FC180
  • Material of spherical ball: iglidur® FC
  • Made of FDA-compliant materials
  • detectable 
  • High radial loads
  • Media-resistant
  • Space-saving design, easy to fit
  • Predictable service life
  • Maintenance-free and lubrication-free
  • Time saving through fast assembly
Keterangan produk
igubal® pillow block bearings
 
igubal® pillow block bearings are very easy-to-install bearing units which are able to compensate alignment errors and prevent edge pressure.
 
The housing is made of igumid FC180, detectable and FDA-compliant materials for food applications.
 
Here, the spherical ball is made from iglidur® FC material, which is known for its low moisture absorption, low coefficient of friction during dry running and an extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
  • High radial loads
  • Media-resistant
  • Space-saving design, easy to fit
  • Predictable service life
  • Maintenance-free and lubrication-free

Typical application areas
  • Plant construction
  • Automation
  • Mechanical engineering
  • Food industry
  • Agricultural machines
     
    You can find many further application areas in our Industry solutions
 
When to use it?
  • If chemical resistance is required
  • If a cost-effective option is required
  • If you need dirt-resistant bearings
  • To adjust misalignments
When not to use it?
  • If temperatures are higher than +80°C
  • When an integrated fixing collar is required
  • If diameters above 30mm are required
  • When rotation speeds higher than 0.5m/s are required
Use our filter options to find the suitable product
Application areas
 
Since igubal® pillow block bearings are also suitable for maintenance-free dry running, they are particularly suitable for applications in which the installation location is difficult to access, is in a damp or wet environment or has special hygiene requirements. As a result, igubal® pillow block bearings are used in wash-brush controls, in facade sunshade systems, in materials handling technology and in bakery equipment.
 
Installation
 
igubal® pillow block bearings are designed for mounting with two bolts. Exact alignment of the bearing housing is not necessary since the spherical bearing automatically compensates for alignment errors. Special adjusting rings can be used to fix the shaft.
Data teknis
Unduhan

Konsultasi

Photo
Sophian Bin Saob

National

Tulis e-mail

Pengiriman dan konsultasi

Secara pribadi:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB

Online:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB


Istilah-istilah "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chain untuk cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", quot;e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", quot;igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "polimer gerak", "gerak", "plastic for longer life", "print2mold", "Rawbot", "RBTX", "Readycable", "Readychain", "ReBeL" , "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros", dan "yes" adalah merek dagang yang dilindungi secara hukum dari igus® GmbH/Cologne di Republik Federal Jerman dan jika ada di beberapa negara asing. Ini adalah daftar merek dagang yang tidak lengkap (misalnya. aplikasi merek dagang yang tertunda atau merek dagang terdaftar) dari igus GmbH atau perusahaan afiliasi igus di Jerman, Uni Eropa, Amerika Serikat, dan/atau negara atau yurisdiksi lain.

igus® GmbH menunjukkan bahwa mereka tidak menjual produk apa pun dari perusahaan Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber dan semua produsen drive disebutkan di situs web ini. Produk yang ditawarkan oleh igus® adalah milik igus® GmbH.