iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubricant-free dry operation. The design is not based on metallic rollers or balls, but on maintenance-free gliding elements made of the proven tribologically optimized iglidur® materials in interaction with rings made of lightweight anodized aluminum.
The new PRT-04 is available with a novel groove profile. Thus attachments can be mounted in no time and subsequently positioned or dismounted.
- Quick mounting
- Easy positioning without additional drilling
- Universal gliding elements made of iglidur® J
- Extensive modular system
- Particle emission test in Fraunhofer IAF-compliant clean room laboratory
The gliding elements made of iglidur® J are our best all-rounders. They are characterized by a low coefficient of friction in dry operation. Furthermore, this material has a low moisture absorption and convinces with a good chemical resistance.
Do you have a clean room application? With our iglidur® J gliding elements, you can also use the PRT-04 in the clean room. Contact us for further advice.
Get an overview on our website or in the catalog, or take a look at our
Online seminar on the PRT-04 modular system.