igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Tinggi bagian dalam [Hi]
38 mm
Maks. diameter kabel
34.2 mm

Prinsip pembukaan
Dapat dibuka di sepanjang outer radius
Lebar bagian dalam [Bi]
50 mm
Radius tikungan [R]
63 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
IDR 89.445,00 / Chain linkplus VAT and shipping chargesIDR 1.610.010,00
Siap dikirim dalam 10 - 14 hari kerja
Parts list
(1)e-chain®
Part No. : E2.38.050.063.0IDR 1.610.010,00
Series E2.38 | Openable from both sides along the outer radius | Inner height: 38mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE2.38.050.063.05063