igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Tinggi bagian dalam [Hi]
112 mm
Maks. diameter kabel
100 mm

Prinsip pembukaan
Dapat dibuka di sepanjang inner dan outer radius
Lebar bagian dalam [Bi]
50 mm
Radius tikungan [R]
200 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
IDR 936.376,00 / Chain linkplus VAT and shipping chargesIDR 6.554.632,00
Siap dikirim dalam 10 - 14 hari kerja
Parts list
(1)e-chain®
Part No. : E4.112.05.200.0IDR 6.554.632,00
E4.112 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 112mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE4.112.05.200.050200

.jpg)