igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Tinggi bagian dalam [Hi]
14.4 mm
Maks. diameter kabel
12.5 mm

Prinsip pembukaan
Dapat dibuka di sepanjang outer radius
Lebar bagian dalam [Bi]
10 mm
Radius tikungan [R]
28 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
IDR 16.080,00 / Chain linkplus VAT and shipping chargesIDR 804.000,00
Siap dikirim dalam 10 - 14 hari kerja
Parts list
(1)e-chain®
Part No. : E2.15.10.028.0IDR 804.000,00
Energy chain series E2.15 | Openable from both sides along the outer radius | Inner height: 14.4mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE2.15.10.028.01028