igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Tinggi bagian dalam [Hi]
24.3 mm
Maks. diameter kabel
20 mm

Prinsip pembukaan
Dapat dibuka di sepanjang outer radius
Lebar bagian dalam [Bi]
57 mm
Radius tikungan [R]
55 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
IDR 45.080,00 / Chain linkplus VAT and shipping chargesIDR 991.760,00
Siap dikirim dalam 10 - 14 hari kerja
Parts list
(1)e-chain®
Part No. : E200.05.055.0IDR 991.760,00
Energy chain series E200 | Split crossbars along the outer radius| Inner height: 24.3mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE200.05.055.05755

.jpg)