Energy chain series E2.15 | Openable from both sides along the outer radius | Inner height: 14.4mm

<p>Series E2.15</p>
igus-icon-lupe
E2.15.10.028.0 technical drawing
igus-icon-lupe
E2.15.10.028.0 technical drawing
igus-icon-lupe
E2.15.10.028.0 technical drawing
igus-icon-lupe
1 from 4
<p>Series E2.15</p>
Energy chain series E2.15 | Openable from both sides along the outer radius | Inner height: 14.4mm
Energy chain series E2.15 | Openable from both sides along the outer radius | Inner height: 14.4mm
Energy chain series E2.15 | Openable from both sides along the outer radius | Inner height: 14.4mm
igus-icon-arrow-left
igus-icon-arrow-right
Tinggi bagian dalam [Hi]
Tinggi bagian dalam [Hi]
14.4 mm
Maks. diameter kabel
Maks. diameter kabel
12.5 mm
Prinsip pembukaan
Prinsip pembukaan
Dapat dibuka di sepanjang outer radius
Lebar bagian dalam [Bi]
Lebar bagian dalam [Bi]
10 mm
Radius tikungan [R]
Radius tikungan [R]
28 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
IDR 804.000,00
IDR 16.080,00 / Chain linkplus VAT and shipping charges
Siap dikirim dalam 10 - 14 hari kerja

Parts list

(1)
e-chain®
Part No. : E2.15.10.028.0IDR 804.000,00
Energy chain series E2.15 | Openable from both sides along the outer radius | Inner height: 14.4mm