igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Tinggi bagian dalam [Hi]
42 mm
Maks. diameter kabel
38 mm

Prinsip pembukaan
Dapat dibuka di sepanjang inner dan outer radius
Lebar bagian dalam [Bi]
50 mm
Radius tikungan [R]
75 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
IDR 208.334,00 / Chain linkplus VAT and shipping chargesIDR 3.125.010,00
Siap dikirim dalam 10 - 14 hari kerja
Parts list
(1)e-chain®
Part No. : E4.42.05.075.0IDR 3.125.010,00
Energy chain series E4.42 | Crossbars every link: can be opened along the inner and outer radius | Inner height: 42mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE4.42.05.075.05075

.jpg)