Segel untuk beban tinggi

igutex TX2 plain bearing with felt seal
  • Highly efficient sealing against dirt and dust for heavy-duty applications
  • Ready-to-install solution with felt seal
  • Cost-effective even in large dimensions and small quantities
  • Tested in the igus test laboratory indoors and outdoors
  • A 50 times longer service life was achieved in laboratory tests
  • Reduced downtime and therefore lower material consumption
  • No lubricating greases or oils
  • igus supports the circular economy of plastics and invests in chemical recycling. Learn more about the topic

Perlindungan terhadap kotoran dan debu dengan beban tinggi

Mesin pertanian

Wound plain bearing for high load capacity

Consultation on igutex TX2

Hubungi igus sekarang

Kotak sampel - iglidur plain bearings

iglidur meningkatkan kotak sampel dengan template dan katalog plain bearing

Apa itu iglidur?

iglidur plain bearings di bawah pengawasan

Konsultasi

Saya akan dengan senang hati menjawab pertanyaan Anda secara langsung

Sophian Bin Saob
Sophian Bin Saob

Product Manager Bearings National

+62 812 1319 1691Tulis e-mail

Pengiriman dan konsultasi