Does the e-chain® need to have an enclosed exterior contour? e.g. for potential damage to the cable from chips and similar
Will the e-chain® be subject to torsion loads?
Is the e-chain® continuously exposed to an ambient temperature in excess of 80°C?
Is the e-chain® subject to substantial demands? (high acceleration, fast movement, high tensile loads)
Will the e-chain® be used on a robot?
Oil resistance of the cables
possible e-chain® series
Series
Prices starting at [*/m]
Inner height [mminch]
Inner width [mminch]
Bending radii [mminch]
1) Caution, this chain must be guided
siap dikirim dalam 24 jam dari gudang terdekat kamisiap dikirim dalam 24 - 48 jam dari gudang terdekat kamiSiap dikirim dalam 10 - 14 hari kerjaWaktu pengiriman sesuai permintaan
possible chainflex® cables
Series
Prices starting at [*/m]
siap dikirim dalam 24 jam dari gudang terdekat kamisiap dikirim dalam 24 - 48 jam dari gudang terdekat kamiSiap dikirim dalam 10 - 14 hari kerjaWaktu pengiriman sesuai permintaan
Do you have special requirements?
The selected motion is not yet available
the-chain will be available soon for the selected motion. Please use the Help/Contact function for your request. Our staff will gladly assist you with the selection of the correct e-chain® and cable.
Error
An error occurred.
Use in robots
You also have access to our robot design guide to create your robot layout.