Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
In modern driver's cabs, clean and quiet adjustment is essential for high comfort. Height-adjustable control panels and footrests add to this and fulfil the ergonomics standard. Here, dryspin lead screw drives are used to adjust control panels and footrests up and down. These are supplemented by energy chains for safe cable guidance and chainflex cables, which are particularly robust and guarantee a fail-safe data and power supply.
All igus components used made of iglidur high-performance polymers do without additional lubrication and are therefore maintenance-free. They contains incorporated solid lubricants and are self-lubricating. They were put to the acid test in the igus test laboratory and so enable a particularly high wear resistance. Based on the test laboratory data, their service life can be calculated with the free igus online tool.
Senin sampai Jumat dari jam 8.30 - 17.30 WIB
Senin sampai Jumat dari jam 8.30 - 17.30 WIB