Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
Plastic bearings from igus® defy all external influences and ensure the necessary service life. Matched to each other, they are easy to install and, because they are absolutely maintenance-free, product contamination by lubricants never occurs. This also means that there is no build-up of bacteria and dirt, which must be removed at great expense. This is important because the customers of Hastamat Verpackungstechnik GmbH are mainly from the food industry.
At the bearing of the transverse sealing tools on the sealing bar, maintenance-free liners are used in combination with hard anodised aluminium shafts. They are composed of a wear-resistant "iglidur®" material. The tribologically optimised high-performance polymer is predestined for applications in which the plain bearing elements should attain maximum service life. The self-lubricating machine elements are based on extremely wear-resistant plastic compounds specially developed for the linear technology. The dimensions are compatible with standard ball bearings. The special geometry guarantees reliability even in extreme environments. Even wash-down applications pose no problems.
Four drylin® Easy Tube linear units are used in the area of the longitudinal sealing unit for adjustment tasks. The user has two options. During format adjustment, the adjustment carriage can be adjusted manually using drylin® W clamping units or automatically using the drylin® Easy Tube positioning unit. When changing formats, the user always finds his exact position, thus avoiding setting errors.
Senin sampai Jumat dari jam 8.30 - 17.30 WIB
Senin sampai Jumat dari jam 8.30 - 17.30 WIB