Taman Tekno BSD
Sektor XI, Blok L1 No. 15
Tangerang Selatan 15314
Part No. | Weight kg without stroke | 100mm stroke | max. stroke length | Transmission | Tooth profile | max. radial load | Toothed belt material | Toothed belt tension | max. speed | max. drive torque | Idle torque | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm/rev] | [N] | [N] | [N] | ||||||||||
ZLW-20120-AL-02-S-200-H | 5,36 | 0,386 | 3000 | 144 | 8M | 3000 | PU with steel cable | 750 | 5 | 15 | 1 | atas permintaan | |
ZLW-20120-ES-02-S-200-H | 5,36 | 0,386 | 3000 | 144 | 8M | 3000 | PU with steel cable | 750 | 5 | 15 | 1 | atas permintaan | |
ZLW-20160-AL-02-S-200-H | 5,78 | 0,426 | 3000 | 144 | 8M | 3000 | PU with steel cable | 750 | 5 | 15 | 1 | atas permintaan | |
ZLW-20160-ES-02-S-200-H | 5,78 | 0,426 | 3000 | 144 | 8M | 3000 | PU with steel cable | 750 | 5 | 15 | 1 | atas permintaan | |
ZLW-20200-AL-02-S-200-H | 6,2 | 0,466 | 3000 | 144 | 8M | 3000 | PU with steel cable | 750 | 5 | 15 | 1 | atas permintaan | |
ZLW-20200-ES-02-S-200-H | 6,2 | 0,466 | 3000 | 144 | 8M | 3000 | PU with steel cable | 750 | 5 | 15 | 1 | atas permintaan |
Part No. | Carriage length | Toothed belt width | A | Al | H | E2 | E3 | E4 | C4 | lt | ha | lz | l | d2 | max. position accuracy | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H7 | |||||||||||||||||
ZLW-20120-AL-02-S-200-H | 200/250/300 | 20 | 1 | 200 | 63 | 154 | 182 | 40 | 240 | 98 | 28,5 | 27 | 396 | 14 | ±0,2 | atas permintaan | |
ZLW-20120-ES-02-S-200-H | 200/250/300 | 20 | 1 | 200 | 63 | 154 | 182 | 40 | 240 | 98 | 28,5 | 27 | 396 | 14 | ±0,2 | atas permintaan | |
ZLW-20160-AL-02-S-200-H | 200/250/300 | 20 | 1 | 200 | 63 | 194 | 182 | 80 | 240 | 98 | 28,5 | 27 | 396 | 14 | ±0,2 | atas permintaan | |
ZLW-20160-ES-02-S-200-H | 200/250/300 | 20 | 1 | 200 | 63 | 194 | 182 | 80 | 240 | 98 | 28,5 | 27 | 396 | 14 | ±0,2 | atas permintaan | |
ZLW-20200-AL-02-S-200-H | 200/250/300 | 20 | 1 | 200 | 63 | 234 | 182 | 120 | 240 | 98 | 28,5 | 27 | 396 | 14 | ±0,2 | atas permintaan | |
ZLW-20200-ES-02-S-200-H | 200/250/300 | 20 | 1 | 200 | 63 | 234 | 182 | 120 | 240 | 98 | 28,5 | 27 | 396 | 14 | ±0,2 | atas permintaan |
Part No. | d3 | g3 | D | K | at | lt2 | lu | V | ||
---|---|---|---|---|---|---|---|---|---|---|
For DIN912 - M6 | [mm] | [mm] | [mm/rev] | |||||||
ZLW-20120-AL-02-S-200-H | 60 | M5 | 20 | M8 | 61 | 78 | 40 | 144 | atas permintaan | |
ZLW-20120-ES-02-S-200-H | 60 | M5 | 20 | M8 | 61 | 78 | 40 | 144 | atas permintaan | |
ZLW-20160-AL-02-S-200-H | 60 | M5 | 20 | M8 | 61 | 78 | 40 | 144 | atas permintaan | |
ZLW-20160-ES-02-S-200-H | 60 | M5 | 20 | M8 | 61 | 78 | 40 | 144 | atas permintaan | |
ZLW-20200-AL-02-S-200-H | 60 | M5 | 20 | M8 | 61 | 78 | 40 | 144 | atas permintaan | |
ZLW-20200-ES-02-S-200-H | 60 | M5 | 20 | M8 | 61 | 78 | 40 | 144 | atas permintaan |